1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod Terminals (BVA Type)【300-1,000 Pieces Per Package】 (BVA-2 キ)

CRIMPING TERMINAL

Rod Terminals (BVA Type) (BVA-2 キ)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rod crimp terminal with insulation coating for copper wire. Vinyl. Tube expansion (BVA type) terminals for copper wire. *Twisted wires combined into a single-track line for easy insertion and removal. Has a wide coating and a shape that allows easy insertion of the wire.
[Features]
· Crimping terminal that has an insulation coating pre-installed and has insulation and identification.
· Compared to other companies, it excels in the repertoire of each part size and is compatible with many terminal blocks.
· A large number of insulation coating coloring is available, and any color can be provided with a short delivery time.
[Application]
· A crimp terminal with a rod-shaped tip that can be connected to a terminal block with a thin insertion port.
· A variety of shapes and sizes suitable for the insertion port and sq suitable for the wire can be selected.
· The insulating coating has a pipe expansion shape that makes it easy to insert electric wires.

Part Number
BVA-2 キ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
External shape H
(mm)
Conforming tools

฿ 1,493.57

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.621.716-14YellowUL / CSA1.04-2.634.71.6DS-Hi4,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Insulation material Vinyl