1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod Terminals (BPA Type)【500 Pieces Per Package】 (BPA-2 キ)

CRIMPING TERMINAL

Rod Terminals (BPA Type) (BPA-2 キ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rod crimp terminal with insulation coating for copper wire. Nylon. Tube expansion (BPA type) terminals for copper wire. *Twisted wires combined into a single-track line for easy insertion and removal. Has a wide coating and a shape that allows easy insertion of the wire.
[Features]
· The rod-shaped tongue corresponds to the terminal insertion part (spring lock part) of the plug-in type terminal block.
· Suitable for compact construction work.
· Tin-plated for rust prevention.-Expanded nylon cap is standard equipment. Insulation can be secured during work, and it can also be used for identification purposes with an insulator color.
[Application]
· When considering using for a plug-in type terminal block.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.

Part Number
BPA-2 キ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
External shape H
(mm)
Conforming tools

฿ 1,703.98

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.621.716-14YellowCSA1.04-2.634.51.6#4D, #34, 34S, DH-1B, AC-5N-D

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Insulation material Nylon