(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insulated solderless, rod-shaped, and vinyl/tube (BVA type) terminals for copper wire. *Twisted wires combined into a single-track line for easy insertion and removal.
[Features]
· Crimping terminal compatible with cases where the terminal insertion port of the terminal block is narrow.
· Compared to other companies, it excels in the repertoire of each part size and is compatible with many terminal blocks.
[Application]
· A crimp terminal with a rod-shaped tip that can be connected to a terminal block with a thin insertion port.
· A variety of shapes and sizes suitable for the insertion port and sq suitable for the wire can be selected.
Part Number |
---|
A-0.3 |
A-0.5 |
A-1.25 |
A-1.25L |
A-1.25LB |
A-1.25N |
A-2 |
A-2LB |
A-5.5 |
A-5.5L |
A-5.5LL |
A-8 |
A-14 |
A-14S |
A-22 |
A-22S |
A-38 |
A-60 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Overall Length L (mm) | Conforming wire size (AWG) | Representative Standard | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | External shape D (mm) | External shape H (mm) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,651.74 | CRIMPING TERMINAL | 1 Pack(s) | 1,000 Pieces Per Package | Same day | 10 | 1 | 14 | 26-22 | - | 0.1-0.3 | 0.8 | 2.3 | 1 | DS031,DH-1B,DS-A5 | ||
฿ 1,710.97 | CRIMPING TERMINAL | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 1 | 14 | 24-20 | - | 0.2-0.5 | 1.2 | 2.3 | 1 | DS031,DH-1B,DS-A5 | ||
฿ 224.13 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 1.7 | 17 | 22-16 | UL / CSA | 0.25-1.65 | 1.7 | 3.4 | 1.7 | DS031,DS-H12,DS-H18,DH-1B,DS-A5,DS-Hi34S,PALM-125 | ||
฿ 1,855.94 | CRIMPING TERMINAL | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 1.6 | 21.3 | 22-16 | UL / CSA | 0.25-1.65 | 1.7 | 3.4 | 1.4 | DS031,DS-H12,DS-H18,DH-1B,DS-A5,DS-Hi34S,PALM-125 | ||
฿ 1,701.79 | CRIMPING TERMINAL | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 1.7 | 21.3 | 22-16 | UL / CSA | 0.25-1.65 | 1.7 | 3.4 | 1.7 | DS031,DS-H12,DS-H18,DH-1B,DS-A5,DS-Hi34S,PALM-125 | ||
฿ 1,622.42 | CRIMPING TERMINAL | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 1.3 | 17.5 | 22-16 | UL | 0.25-1.65 | 1.7 | 3.4 | 1.3 | DS031,DS-H12,DS-H18,DH-1B,DS-A5,DS-Hi34S,PALM-125 | ||
฿ 560.00 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 1.6 | 17 | 16-14 | UL / CSA | 1.04-2.63 | 2.3 | 4.2 | 1.6 | DS-H12,DS-H18,DS-H214,DH-1B,DS-A5,DS-E14,DS-Hi34S,PALM-125 | |
฿ 1,982.32 | CRIMPING TERMINAL | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 1.7 | 21.3 | 16-14 | UL / CSA | 1.04-2.63 | 2.3 | 4.2 | 1.7 | DS-H12,DS-H18,DS-H214,DH-1B,DS-A5,DS-E14,DS-Hi34S,PALM-125 | ||
฿ 507.69 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 2 | 21 | 12-10 | UL / CSA | 2.63-6.64 | 3.4 | 5.6 | 2 | DS-H18,DS-H214,DH-1B,DS-A5,DS-E14,PALM-125 | ||
฿ 1,916.13 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 2 | 25.8 | 12-10 | UL | 2.63-6.64 | 3.4 | 5.6 | 2 | DS-H18,DS-H214,DH-1B,DS-A5,DS-E14,PALM-125 | ||
฿ 2,882.52 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2 | 30.3 | 12-10 | - | 2.63-6.64 | 3.4 | 5.6 | 2 | DS-H18,DS-H214,DH-1B,DS-A5,DS-E14,PALM-125 | ||
฿ 2,447.79 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 3 Day(s) | 10 | 3.5 | 33.5 | 8 | UL | 6.64-10.52 | 4.5 | 7.1 | 3.5 | DS-H18,DS-H214,DS-E14 | ||
฿ 3,630.31 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 3 Day(s) | 10 | 4.5 | 40.5 | 6 | UL | 10.52-16.78 | 5.8 | 9.0 | 4.5 | DS-H214,DS-E14,DS-HO60,DS-HO150,DS-E60,DS-E150,DS-E200M,DS-E250M | ||
฿ 3,224.80 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 9 Day(s) | 10 | 3.5 | 40.5 | 6 | UL | 10.52-16.78 | 5.8 | 9.0 | 3.5 | DS-H214,DS-E14,DS-HO60,DS-HO150,DS-E60,DS-E150,DS-E200M,DS-E250M | ||
฿ 2,920.33 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 6.5 | 47 | 4 | UL | 16.78-26.66 | 7.7 | 11.5 | 6.5 | DS-HO60,DS-HO150,DS-E60,DS-E150,DS-E200M,DS-E250M | ||
฿ 2,326.39 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) | 10 | 3.5 | 47 | 4 | UL | 16.78-26.66 | 7.7 | 11.5 | 3.5 | DS-HO60,DS-HO150,DS-E60,DS-E150,DS-E200M,DS-E250M | ||
฿ 1,689.55 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 6.9 | 50 | 2 | UL | 26.66-42.42 | 9.4 | 13.3 | 6.9 | DS-HO60,DS-HO150,DS-E60,DS-E150,DS-E200M,DS-E250M | ||
฿ 4,035.27 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 6.9 | 55 | 1/0 | - | 42.42-60.57 | 11.4 | 15.5 | 6.9 | DS-HO60,DS-HO150,DS-E60,DS-E150,DS-E200M,DS-E250M,#12H, #12A |
Loading...
Type | Bare Crimp Terminal | Shape | Bar mold |
---|
How can we improve?
How can we improve?