1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod Terminal (AVA Type)【300-1,000 Pieces Per Package】 (Part Number)

Rod Terminal (AVA Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,297.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rod crimp terminal with insulation coating for copper wire. Vinyl. Straight (AVA type) terminals for copper wire. *Twisted wires combined into a single-track line for easy insertion and removal.
[Features]
· The rod-shaped tongue corresponds to the terminal insertion part (spring lock part) of the plug-in type terminal block.
· Suitable for compact construction work.
· Tin-plated for rust prevention.
· Straight type vinyl cap is standard equipment. It can also be used for ensuring insulation during work and for identification with an insulator color.
[Application]
· When considering using for a plug-in type terminal block.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.

Part Number
AVA-0.3 アオ
AVA-0.3 アカ
AVA-0.3 キ
AVA-0.3 シロ
AVA-0.3 トウメイ
AVA-0.5 アオ
AVA-0.5 アカ
AVA-0.5 キ
AVA-0.5 シロ
AVA-0.5 トウメイ
AVA-1.25 アオ
AVA-1.25 アカ
AVA-1.25 キ
AVA-1.25 クロ
AVA-1.25 シロ
AVA-1.25 トウメイ
AVA-1.25 ミドリ
AVA-1.25L アオ
AVA-1.25L アカ
AVA-1.25L キ
AVA-1.25L クロ
AVA-1.25L シロ
AVA-1.25L トウメイ
AVA-1.25L ミドリ
AVA-1.25LB アオ
AVA-1.25LB アカ
AVA-1.25LB キ
AVA-1.25LB クロ
AVA-1.25LB シロ
AVA-1.25LB トウメイ
AVA-1.25LB ミドリ
AVA-1.25N アオ
AVA-1.25N アカ
AVA-1.25N キ
AVA-1.25N クロ
AVA-1.25N シロ
AVA-1.25N トウメイ
AVA-1.25N ミドリ
AVA-2 アオ
AVA-2 アカ
AVA-2 キ
AVA-2 クロ
AVA-2 シロ
AVA-2 トウメイ
AVA-2 ミドリ
AVA-2L アオ
AVA-2L アカ
AVA-2L キ
AVA-2L クロ
AVA-2L シロ
AVA-2L トウメイ
AVA-2L ミドリ
AVA-2LB アオ
AVA-2LB アカ
AVA-2LB キ
AVA-2LB クロ
AVA-2LB シロ
AVA-2LB トウメイ
AVA-2LB ミドリ
AVA-5.5 アオ
AVA-5.5 アカ
AVA-5.5 キ
AVA-5.5 クロ
AVA-5.5 シロ
AVA-5.5 トウメイ
AVA-5.5 ミドリ
AVA-5.5L アオ
AVA-5.5L アカ
AVA-5.5L キ
AVA-5.5L クロ
AVA-5.5L シロ
AVA-5.5L トウメイ
AVA-5.5L ミドリ
AVA-5.5LL アオ
AVA-5.5LL アカ
AVA-5.5LL キ
AVA-5.5LL クロ
AVA-5.5LL シロ
AVA-5.5LL トウメイ
AVA-5.5LL ミドリ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
External shape H
(mm)
Conforming tools

฿ 2,618.13

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 3 Day(s) -119.526-22Blue-0.1-0.32.21DS05N,DH-1B,AC-5N-D

฿ 2,618.13

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 9 Day(s) 10119.526-22Red-0.1-0.32.21DS05N,DH-1B,AC-5N-D

฿ 2,618.13

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 16 Day(s) 10119.526-22Yellow-0.1-0.32.21DS05N,DH-1B,AC-5N-D

฿ 2,618.13

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 9 Day(s) 10119.526-22[White] White-0.1-0.32.21DS05N,DH-1B,AC-5N-D

฿ 2,618.13

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 9 Day(s) 10119.526-22Transparency-0.1-0.32.21DS05N,DH-1B,AC-5N-D

฿ 2,614.49

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 9 Day(s) 10119.522-20Blue-0.3-0.52.21DS05N,DH-1B,AC-5N-D

฿ 2,614.49

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 9 Day(s) 10119.522-20Red-0.3-0.52.21DS05N,DH-1B,AC-5N-D

฿ 2,614.49

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 9 Day(s) 10119.522-20Yellow-0.3-0.52.21DS05N,DH-1B,AC-5N-D

฿ 2,614.49

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 9 Day(s) 10119.522-20[White] White-0.3-0.52.21DS05N,DH-1B,AC-5N-D

฿ 2,614.49

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

Available 3 Day(s) 10119.522-20Transparency-0.3-0.52.21DS05N,DH-1B,AC-5N-D

฿ 1,383.72

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.722.220-16BlueUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,383.72

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.722.220-16RedUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,383.72

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.722.220-16YellowUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,383.72

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.722.220-16BlackUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,383.72

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.722.220-16[White] WhiteUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,383.72

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.722.220-16TransparencyUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,383.72

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.722.220-16GreenUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,475.36

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.520-16BlueUL / CSA0.5-1.653.31.4#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,475.36

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.520-16RedUL / CSA0.5-1.653.31.4#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,475.36

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.520-16YellowUL / CSA0.5-1.653.31.4#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,475.36

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.520-16BlackUL / CSA0.5-1.653.31.4#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,475.36

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.520-16[White] WhiteUL / CSA0.5-1.653.31.4#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,475.36

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.520-16TransparencyUL / CSA0.5-1.653.31.4#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,475.36

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.520-16GreenUL / CSA0.5-1.653.31.4#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,481.71

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.520-16BlueUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,481.71

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.520-16RedUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,481.71

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.520-16YellowUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,481.71

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.520-16BlackUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,481.71

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.520-16[White] WhiteUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,481.71

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.520-16TransparencyUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,481.71

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.520-16GreenUL / CSA0.5-1.653.31.7#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,375.20

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.322.720-16BlueUL0.5-1.653.31.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,375.20

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.322.720-16RedUL0.5-1.653.31.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,375.20

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.322.720-16YellowUL0.5-1.653.31.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,375.20

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.322.720-16BlackUL0.5-1.653.31.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,375.20

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.322.720-16[White] WhiteUL0.5-1.653.31.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,375.20

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.322.720-16TransparencyUL0.5-1.653.31.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,375.20

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.322.720-16GreenUL0.5-1.653.31.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,417.99

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.622.216-14BlueUL / CSA1.04-2.633.91.6#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,417.99

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.622.216-14RedUL / CSA1.04-2.633.91.6#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,417.99

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.622.216-14YellowUL / CSA1.04-2.633.91.6#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,417.99

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.622.216-14BlackUL / CSA1.04-2.633.91.6#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,417.99

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.622.216-14[White] WhiteUL / CSA1.04-2.633.91.6#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,417.99

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.622.216-14TransparencyUL / CSA1.04-2.633.91.6#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,417.99

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.622.216-14GreenUL / CSA1.04-2.633.91.6#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,516.82

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

3 Day(s) 101.626.516-14BlueUL / CSA1.04-2.633.91.4#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,510.55

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.516-14RedUL / CSA1.04-2.633.91.4#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,510.55

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.516-14YellowUL / CSA1.04-2.633.91.4#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,510.55

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.516-14BlackUL / CSA1.04-2.633.91.4#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,510.55

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.516-14[White] WhiteUL / CSA1.04-2.633.91.4#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,510.55

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.516-14TransparencyUL / CSA1.04-2.633.91.4#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,510.55

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.626.516-14GreenUL / CSA1.04-2.633.91.4#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,517.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.516-14BlueUL / CSA1.04-2.633.91.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,517.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.516-14RedUL / CSA1.04-2.633.91.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,517.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.516-14YellowUL / CSA1.04-2.633.91.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,517.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.516-14BlackUL / CSA1.04-2.633.91.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,517.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.516-14[White] WhiteUL / CSA1.04-2.633.91.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,517.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.516-14TransparencyUL / CSA1.04-2.633.91.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,517.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 101.726.516-14GreenUL / CSA1.04-2.633.91.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,297.94

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10228.712-10BlueUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,297.94

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10228.712-10RedUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,297.94

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10228.712-10YellowUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,297.94

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10228.712-10BlackUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,297.94

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10228.712-10[White] WhiteUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,297.94

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10228.712-10TransparencyUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,297.94

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10228.712-10GreenUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10233.512-10BlueUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10233.512-10RedUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10233.512-10YellowUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10233.512-10BlackUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10233.512-10[White] WhiteUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10233.512-10TransparencyUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10233.512-10GreenUL / CSA2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 2,050.74

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1023812-10Blue-2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 2,050.74

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1023812-10Red-2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 2,050.74

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1023812-10Yellow-2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 2,050.74

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1023812-10Black-2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 2,050.74

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1023812-10[White] White-2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 2,050.74

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1023812-10Transparency-2.63-6.645.42#5, DH-1B, AC-5N-D

฿ 2,050.74

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1023812-10Green-2.63-6.645.42#5, DH-1B, AC-5N-D

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Insulation material Vinyl