(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plate crimp terminal with insulation coating for copper wire. Vinyl. Tube expansion (BVAP type) terminals for copper wire. *Twisted wires combined into a single-track line for easy insertion and removal. Has a wide coating and a shape that allows easy insertion of the wire.
[Features]
· The plate-shaped tongue corresponds to the terminal insertion part (spring lock part) of the plug-in type terminal block.
· Suitable for compact construction work.
· Tin-plated for rust prevention.
· Expanded vinyl cap is standard equipment. It can also be used for the purpose of ensuring insulation during work and for identification by the insulator color.
[Application]
· When considering using for a plug-in type terminal block.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Overall Length L (mm) | Conforming wire size (AWG) | Insulation coating (color) | Representative Standard | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | External shape H (mm) | Dimension thickness (mm) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,062.69 | CRIMPING TERMINAL | 1 Pack(s) | 1,000 Pieces Per Package | Available | 8 Day(s) | 10 | 1.6 | 16 | 22-20 | Red | - | 0.3-0.5 | 3.2 | - | 0.5 | DS05N,DH-1B | |
฿ 1,660.42 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 20-16 | Blue | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,660.42 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 20-16 | Red | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,660.42 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 20-16 | Yellow | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,660.42 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 20-16 | Black | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,660.42 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 20-16 | [White] White | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,660.42 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 20-16 | Transparency | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,660.42 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 20-16 | Green | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,665.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 20-16 | Blue | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,665.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 20-16 | Red | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,665.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 20-16 | Yellow | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,665.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 20-16 | Black | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,665.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 20-16 | [White] White | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,665.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 20-16 | Transparency | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,665.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 20-16 | Green | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,661.81 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 19.2 | 20-16 | Blue | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,661.81 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 19.2 | 20-16 | Red | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,661.81 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 19.2 | 20-16 | Yellow | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,661.81 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 19.2 | 20-16 | Black | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,661.81 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 19.2 | 20-16 | [White] White | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,661.81 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 19.2 | 20-16 | Transparency | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,661.81 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 19.2 | 20-16 | Green | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,580.87 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,580.87 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 20-16 | Red | UL / CSA | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,580.87 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,580.87 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 20-16 | Black | UL / CSA | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,580.87 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,580.87 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,580.87 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 20-16 | Green | UL / CSA | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,671.58 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 20-16 | Blue | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,671.58 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 20-16 | Red | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,671.58 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 20-16 | Yellow | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,671.58 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 20-16 | Black | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,671.58 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 20-16 | [White] White | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,671.58 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 20-16 | Transparency | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,671.58 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 20-16 | Green | UL | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,573.90 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 21.7 | 20-16 | Blue | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,573.90 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 21.7 | 20-16 | Red | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,573.90 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 21.7 | 20-16 | Yellow | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,573.90 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 21.7 | 20-16 | Black | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,573.90 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 21.7 | 20-16 | [White] White | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,573.90 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 21.7 | 20-16 | Transparency | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,573.90 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 21.7 | 20-16 | Green | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,565.22 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 1 | 18.7 | 20-16 | Blue | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,565.22 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 1 | 18.7 | 20-16 | Red | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,565.22 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 1 | 18.7 | 20-16 | Yellow | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,565.22 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 1 | 18.7 | 20-16 | Black | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,565.22 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 1 | 18.7 | 20-16 | [White] White | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,565.22 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 1 | 18.7 | 20-16 | Transparency | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,565.22 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 1 | 18.7 | 20-16 | Green | - | 0.5-1.65 | 4.1 | - | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 2,843.76 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 11 Day(s) | 10 | 3 | 26.2 | 20-16 | Blue | UL | 0.5-1.65 | 4.1 | 1.8 | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | |
฿ 2,843.76 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 11 Day(s) | 10 | 3 | 26.2 | 20-16 | Red | UL | 0.5-1.65 | 4.1 | 1.8 | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | |
฿ 2,843.76 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 11 Day(s) | 10 | 3 | 26.2 | 20-16 | Yellow | UL | 0.5-1.65 | 4.1 | 1.8 | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | |
฿ 2,843.76 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 11 Day(s) | 10 | 3 | 26.2 | 20-16 | Black | UL | 0.5-1.65 | 4.1 | 1.8 | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | |
฿ 2,843.76 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 11 Day(s) | 10 | 3 | 26.2 | 20-16 | [White] White | UL | 0.5-1.65 | 4.1 | 1.8 | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | |
฿ 2,843.76 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 11 Day(s) | 10 | 3 | 26.2 | 20-16 | Transparency | UL | 0.5-1.65 | 4.1 | 1.8 | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | |
฿ 2,843.76 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 11 Day(s) | 10 | 3 | 26.2 | 20-16 | Green | UL | 0.5-1.65 | 4.1 | 1.8 | 0.8 | #3D, #34, 34S, DH-1B,AC-5N-D | |
฿ 1,696.39 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 16-14 | Blue | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,696.39 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 16-14 | Red | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,696.39 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 16-14 | Yellow | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,696.39 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 16-14 | Black | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,696.39 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 16-14 | [White] White | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,696.39 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 16-14 | Transparency | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,696.39 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 18 | 16-14 | Green | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,701.50 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 16-14 | Blue | - | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,701.50 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 16-14 | Red | - | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,701.50 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 16-14 | Yellow | - | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,701.50 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 16-14 | Black | - | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,701.50 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 16-14 | [White] White | - | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,701.50 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 16-14 | Transparency | - | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,701.50 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 18 | 16-14 | Green | - | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,616.68 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 16-14 | Blue | UL / CSA | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,616.68 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 16-14 | Red | UL / CSA | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,616.68 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 16-14 | Yellow | UL / CSA | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,616.68 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 16-14 | Black | UL / CSA | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,616.68 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 16-14 | [White] White | UL / CSA | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,616.68 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 16-14 | Transparency | UL / CSA | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,616.68 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.1 | 21.7 | 16-14 | Green | UL / CSA | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,705.07 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 16-14 | Blue | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,705.07 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 16-14 | Red | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,705.07 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 16-14 | Yellow | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,705.07 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 16-14 | Black | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,705.07 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 16-14 | [White] White | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,705.07 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 16-14 | Transparency | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,705.07 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 2.1 | 25.7 | 16-14 | Green | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,716.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 25.7 | 16-14 | Blue | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,716.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 25.7 | 16-14 | Red | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,716.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 25.7 | 16-14 | Yellow | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,716.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 25.7 | 16-14 | Black | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,716.38 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 25.7 | 16-14 | [White] White | UL | 1.04-2.63 | 4.7 | - | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D |
Loading...
Type | Crimp Terminal With Insulation | Shape | Blade type | Insulation material | Vinyl |
---|
How can we improve?
How can we improve?