(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plate crimp terminal with insulation coating for copper wire. Vinyl. Straight (AVAP type) terminals for copper wire. *Twisted wires combined into a single-track line for easy insertion and removal.
[Features]
· The plate-shaped tongue corresponds to the terminal insertion part (spring lock part) of the plug-in type terminal block.
· Suitable for compact construction work.
· Tin-plated for rust prevention.
· Straight type vinyl cap is standard equipment. It can also be used for ensuring insulation during work and for identification with an insulator color.
[Application]
· When considering using for a plug-in type terminal block.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.
Part Number |
---|
AVAP-2TU シロ |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Overall Length L (mm) | Conforming wire size (AWG) | Insulation coating (color) | Representative Standard | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | External shape H (mm) | Dimension thickness (mm) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,833.68 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 9 Day(s) | 10 | 3 | 26.7 | 16-14 | [White] White | UL | 1.04-2.63 | 3.9 | 1.8 | 0.8 | #4D, #34, 34S, DH-1B, AC-5N-D |
Loading...
Type | Crimp Terminal With Insulation | Shape | Blade type | Insulation material | Vinyl |
---|
How can we improve?
How can we improve?