1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Plate Terminal (AVAP Type)【300-1,000 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

Plate Terminal (AVAP Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,375.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plate crimp terminal with insulation coating for copper wire. Vinyl. Straight (AVAP type) terminals for copper wire. *Twisted wires combined into a single-track line for easy insertion and removal.
[Features]
· The plate-shaped tongue corresponds to the terminal insertion part (spring lock part) of the plug-in type terminal block.
· Suitable for compact construction work.
· Tin-plated for rust prevention.
· Straight type vinyl cap is standard equipment. It can also be used for ensuring insulation during work and for identification with an insulator color.
[Application]
· When considering using for a plug-in type terminal block.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.

Part Number
AVAP-2TU シロ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
External shape H
(mm)
Dimension thickness
(mm)
Conforming tools

฿ 2,833.68

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

Available 9 Day(s) 10326.716-14[White] WhiteUL1.04-2.633.91.80.8#4D, #34, 34S, DH-1B, AC-5N-D

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Blade type Insulation material Vinyl