(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Crimp sleeve with insulation coating for copper wire. Straight butt weld. Nylon. Tube expansion (BPB type) *The covering widens, allowing easy insertion of the wire.
[Features]
· A wire stopper is installed in the center. If you insert the wires from both sides, you can connect the wires in a butt shape.
· Tin-plated for rust prevention.
· Expanded nylon cap is standard equipment. In addition to ensuring insulation during work, it can also be used for identification purposes with an insulator color.
[Application]
· When considering connecting electric wires to each other at a butt.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.
Part Number |
---|
BPB-1.25 アオ |
BPB-1.25 アカ |
BPB-1.25 キ |
BPB-2 アオ |
BPB-2 アカ |
BPB-2 キ |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Conforming wire size (AWG) | Insulation coating (color) | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,624.27 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 20-16 | Blue | 0.5-1.65 | 4.0 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,624.27 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 20-16 | Red | 0.5-1.65 | 4.0 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,624.27 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 20-16 | Yellow | 0.5-1.65 | 4.0 | #3D, #34, 34S, DH-1B,AC-5N-D | ||
฿ 1,902.97 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 16-14 | Blue | 1.04-2.63 | 4.5 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,902.97 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 16-14 | Red | 1.04-2.63 | 4.5 | #4D, #34, 34S, DH-1B, AC-5N-D | ||
฿ 1,902.97 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 16-14 | Yellow | 1.04-2.63 | 4.5 | #4D, #34, 34S, DH-1B, AC-5N-D |
Loading...
Type | Crimp Terminal With Insulation | Shape | Sleeve | Overall Length L(mm) | 25 |
---|---|---|---|---|---|
Insulation material | Nylon |
How can we improve?
How can we improve?