(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Crimp sleeve with insulation coating for copper wire. Straight butt weld. Vinyl. Straight (AVB type).
[Features]
· Crimped at two points with a shape in which the electric wire faces the stopper. Insulating coating is pre-installed and has insulating and distinguishing properties.
· A large number of insulation coating coloring is available, and any color can be provided with a short delivery time.
[Application]
· A general butt sleeve that allows you to select from a variety of sqs that match the electric wire.
· Sold with the insulation coating attached.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length L (mm) | Conforming wire size (AWG) | Insulation coating (color) | Representative Standard | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,510.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) | 10 | 22 | 22-20 | Blue | UL | 0.3-0.5 | 2.2 | DS05N,DH-1B,DS-A5,PALM-032A | ||
฿ 1,510.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) | 10 | 22 | 22-20 | Red | UL | 0.3-0.5 | 2.2 | DS05N,DH-1B,DS-A5,PALM-032A | ||
฿ 1,585.55 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Same day | 10 | 22 | 22-20 | Yellow | UL | 0.3-0.5 | 2.2 | DS05N,DH-1B,DS-A5,PALM-032A | ||
฿ 1,510.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | - | 22 | 22-20 | [White] White | UL | 0.3-0.5 | 2.2 | DS05N,DH-1B,DS-A5,PALM-032A | ||
฿ 1,663.24 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 22 | 22-20 | Transparency | UL | 0.3-0.5 | 2.2 | DS05N,DH-1B,DS-A5,PALM-032A | ||
฿ 1,334.32 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 25 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,334.32 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 3 Day(s) | 10 | 25 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,334.32 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 3 Day(s) | - | 25 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,334.32 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 25 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,334.32 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 25 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,304.10 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | Available | 3 Day(s) | 10 | 25 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A | |
฿ 1,334.32 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 25 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,440.39 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 3 Day(s) | 10 | 25 | 16-14 | Blue | UL / CSA | 1.04-2.63 | 3.9 | DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,440.39 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 25 | 16-14 | Red | UL / CSA | 1.04-2.63 | 3.9 | DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,440.39 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 3 Day(s) | - | 25 | 16-14 | Yellow | UL / CSA | 1.04-2.63 | 3.9 | DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,440.39 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 25 | 16-14 | Black | UL / CSA | 1.04-2.63 | 3.9 | DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,440.39 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 25 | 16-14 | [White] White | UL / CSA | 1.04-2.63 | 3.9 | DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,491.87 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 3 Day(s) | 10 | 25 | 16-14 | Transparency | UL / CSA | 1.04-2.63 | 3.9 | DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,440.39 | CRIMPING TERMINAL | 1 Pack(s) | 400 Pieces Per Package | 9 Day(s) | 10 | 25 | 16-14 | Green | UL / CSA | 1.04-2.63 | 3.9 | DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A | ||
฿ 1,164.07 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 9 Day(s) | 10 | 27 | 12-10 | Blue | UL / CSA | 2.63-6.64 | 5.4 | DS-Hi5,DH-1B,DS-A5 | ||
฿ 1,164.07 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 9 Day(s) | 10 | 27 | 12-10 | Red | UL / CSA | 2.63-6.64 | 5.4 | DS-Hi5,DH-1B,DS-A5 | ||
฿ 1,164.07 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 9 Day(s) | 10 | 27 | 12-10 | Yellow | UL / CSA | 2.63-6.64 | 5.4 | DS-Hi5,DH-1B,DS-A5 | ||
฿ 1,164.07 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 9 Day(s) | 10 | 27 | 12-10 | Black | UL / CSA | 2.63-6.64 | 5.4 | DS-Hi5,DH-1B,DS-A5 | ||
฿ 1,164.07 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 9 Day(s) | 10 | 27 | 12-10 | [White] White | UL / CSA | 2.63-6.64 | 5.4 | DS-Hi5,DH-1B,DS-A5 | ||
฿ 1,376.90 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 3 Day(s) | 10 | 27 | 12-10 | Transparency | UL / CSA | 2.63-6.64 | 5.4 | DS-Hi5,DH-1B,DS-A5 | ||
฿ 1,164.07 | CRIMPING TERMINAL | 1 Pack(s) | 200 Pieces Per Package | 9 Day(s) | 10 | 27 | 12-10 | Green | UL / CSA | 2.63-6.64 | 5.4 | DS-Hi5,DH-1B,DS-A5 |
Loading...
Type | Crimp Terminal With Insulation | Shape | Sleeve | Insulation material | Vinyl |
---|
How can we improve?
How can we improve?