1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Superposition Sleeve (BPP Type)【500 Pieces Per Package】 (BPP-1.25 キ)

CRIMPING TERMINAL

Linear Superposition Sleeve (BPP Type) (BPP-1.25 キ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Crimp sleeve with insulation coating for copper wire. Linear Superposition. Nylon. Tube expansion (BPP type) *The covering widens, allowing easy insertion of the wire.
[Features]
· By inserting the electric wires from both sides, you can connect the electric wires in a stacked form.
· Tin-plated for rust prevention.
· Expanded nylon cap is standard equipment. In addition to ensuring insulation during work, it can also be used for identification purposes with an insulator color.
[Application]
· When considering connecting electric wires with each other.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.

Part Number
BPP-1.25 キ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSConforming wire size
(AWG)
Insulation coating (color) Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
Conforming tools

฿ 1,624.36

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 1020-16Yellow0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Sleeve Overall Length L(mm) 16
Insulation material Nylon