(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Crimp sleeve with insulation coating for copper wire. Linear Superposition. Nylon. Straight (APP type).
[Features]
· By inserting the electric wires from both sides, you can connect the electric wires in a stacked form.
· Tin-plated for rust prevention.
· A straight nylon cap is standard equipment. It can be used for ensuring insulation during work and for identification by the insulator color.
[Application]
· When considering connecting electric wires with each other.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.
Part Number |
---|
APP-2 キ |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length L (mm) | Conforming wire size (AWG) | Insulation coating (color) | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,512.88 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 16 | 16-14 | Yellow | 1.04-2.63 | 3.9 | #4D, #34, 34S, DH-1B, AC-5N-D |
Loading...
Type | Crimp Terminal With Insulation | Shape | Sleeve | Insulation material | Nylon |
---|
How can we improve?
How can we improve?