1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With Insulation A【300 Pieces Per Package】

CRIMPING TERMINAL

With Insulation A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,408.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For copper wire, bare crimp terminal, rod shape (A type) *Single wire is easily removable from stranded wires.
[Features]
· The rod-shaped tongue corresponds to the terminal insertion part (spring lock part) of the plug-in type terminal block.
· Suitable for compact construction work.
· Tin-plated for rust prevention.
[Application]
· When considering using for a plug-in type terminal block.

 
Part Number
A-8D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,408.41

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Outer Diameter(mm) 3.5
Overall Length L(mm) 33.5 Conforming wire size(AWG) 12-10 Representative Standard UL
Conforming wire range (stranded wire)(mm2) 2.63-6.64 Inner Diameter d1(φ) 3.5 External shape D(mm) 7.1
External shape H(mm) 3.5 Conforming tools 5N18,214A,REC14A

Please check the type/dimensions/specifications of the part A-8D in the With Insulation A series.