1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Tip Open Terminal (APRF Type)【300-500 Pieces Per Package】 (Part Number)

Round Tip Open Terminal (APRF Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,251.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round tip open crimp terminal with insulation coating for copper wire. Nylon. Straight (APRF type) *Terminal can be removed without taking out all the screws.
[Features]
· It has the convenience of being able to attach and detach the terminal block and terminals without removing the screws.
· The contact area with the terminal block is larger than that of the open-ended type terminals, which further reduces the possibility of heat generation.
· The tongue has a higher strength than open-ended terminals, and is effective in bending and damaging the terminals.
· Tin-plated for rust prevention.
· A straight nylon cap is standard equipment. It can be used for ensuring insulation during work and for identification by the insulator color.
[Application]
· For when the workability (working time) of attaching and detaching the terminal block and the terminal is important. For devices and worksites that may be detached from the terminal block.
· If you want to use the standard insulator product or if you are considering identifying the insulator color.

Part Number
APRF1.25-3 アオ
APRF1.25-3 アカ
APRF1.25-3 キ
APRF1.25-3 クロ
APRF1.25-3 トウメイ
APRF1.25-3 ミドリ
APRF1.25-3.5 アオ
APRF1.25-3.5 アカ
APRF1.25-3.5 キ
APRF1.25-3.5 クロ
APRF1.25-3.5 トウメイ
APRF1.25-3.5 ミドリ
APRF1.25-4 アオ
APRF1.25-4 アカ
APRF1.25-4 キ
APRF1.25-4 クロ
APRF1.25-4 トウメイ
APRF1.25-4 ミドリ
APRF1.25-5 アオ
APRF1.25-5 アカ
APRF1.25-5 キ
APRF1.25-5 クロ
APRF1.25-5 トウメイ
APRF1.25-5 ミドリ
APRF1.25-S4 アオ
APRF1.25-S4 アカ
APRF1.25-S4 キ
APRF1.25-S4 クロ
APRF1.25-S4 トウメイ
APRF1.25-S4 ミドリ
APRF2-3 アオ
APRF2-3 アカ
APRF2-3 キ
APRF2-3 クロ
APRF2-3 トウメイ
APRF2-3 ミドリ
APRF2-4 アオ
APRF2-4 アカ
APRF2-4 キ
APRF2-4 クロ
APRF2-4 トウメイ
APRF2-4 ミドリ
APRF2-5 アオ
APRF2-5 アカ
APRF2-5 キ
APRF2-5 クロ
APRF2-5 トウメイ
APRF2-5 ミドリ
APRF2-M3 アオ
APRF2-M3 アカ
APRF2-M3 キ
APRF2-M3 クロ
APRF2-M3 トウメイ
APRF2-M3 ミドリ
APRF5.5-4 アオ
APRF5.5-4 アカ
APRF5.5-4 キ
APRF5.5-4 クロ
APRF5.5-4 トウメイ
APRF5.5-4 ミドリ
APRF5.5-5 アオ
APRF5.5-5 アカ
APRF5.5-5 キ
APRF5.5-5 クロ
APRF5.5-5 トウメイ
APRF5.5-5 ミドリ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Diameter D2
(φ)
Outer Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
Conforming tools

฿ 1,252.86

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.720-16Blue0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,252.86

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.720-16Red0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,252.86

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.720-16Yellow0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,252.86

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.720-16Black0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,252.86

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.720-16Transparency0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,252.86

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.720-16Green0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,251.62

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.420-16Blue0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,251.62

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.420-16Red0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,251.62

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.420-16Yellow0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,251.62

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.420-16Black0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,251.62

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.420-16Transparency0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,251.62

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.420-16Green0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,263.87

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3820.320-16Blue0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,263.87

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3820.320-16Red0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,263.87

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3820.320-16Yellow0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,263.87

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3820.320-16Black0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,263.87

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3820.320-16Transparency0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,263.87

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3820.320-16Green0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,259.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.3819.520-16Blue0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,259.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.3819.520-16Red0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,259.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.3819.520-16Yellow0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,259.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.3819.520-16Black0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,259.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.3819.520-16Transparency0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,259.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.3819.520-16Green0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,256.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.36.818.320-16Blue0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,256.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.36.818.320-16Red0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,256.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.36.818.320-16Yellow0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,256.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.36.818.320-16Black0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,256.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.36.818.320-16Transparency0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,256.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.36.818.320-16Green0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,309.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.517.316-14Blue1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,309.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.517.316-14Red1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,309.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.517.316-14Yellow1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,309.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.517.316-14Black1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,309.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.517.316-14Transparency1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,309.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.517.316-14Green1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.521.316-14Blue1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.521.316-14Red1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.521.316-14Yellow1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.521.316-14Black1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.521.316-14Transparency1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.521.316-14Green1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.616-14Blue1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.616-14Red1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.616-14Yellow1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.616-14Black1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.616-14Transparency1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,354.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.616-14Green1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,305.96

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.716-14Blue1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,305.96

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.716-14Red1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,305.96

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.716-14Yellow1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,305.96

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.716-14Black1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,305.96

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.716-14Transparency1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,305.96

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.716-14Green1.04-2.633.9#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 104.39.526.912-10Blue2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 104.39.526.912-10Red2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 104.39.526.912-10Yellow2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 104.39.526.912-10Black2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 104.39.526.912-10Transparency2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 104.39.526.912-10Green2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 105.39.526.612-10Blue2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 105.39.526.612-10Red2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 105.39.526.612-10Yellow2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 105.39.526.612-10Black2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 105.39.526.612-10Transparency2.63-6.645.4#5, DH-1B, AC-5N-D

฿ 1,347.87

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 105.39.526.612-10Green2.63-6.645.4#5, DH-1B, AC-5N-D

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Circular Open Head Type Insulation material Nylon
Representative Standard CSA