1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Terminal (RBP Type)【300-500 Pieces Per Package】

Round Terminal (RBP Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,357.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round crimp terminal with insulation coating for copper wire. Nylon. Tube expansion (RBP type). The covering widens, allowing easy insertion of the wire.
[Features]
· A terminal that has a round tongue based on JIS standard products and emphasizes the reliability of connection with the terminal block.
· Widely used terminals.
· Tin-plated for rust prevention.
· Expanded nylon cap is standard equipment. In addition to ensuring insulation during work, it can also be used for identification purposes with an insulator color.
[Application]
· When importance is attached to the certainty after connecting the terminal block and terminals.
· In case of requesting the standard product with insulator.
· When you are considering identification by insulator color.

 
Part Number
RBC1.25-3 アオ
RBC1.25-3 アカ
RBC1.25-3 キ
RBC1.25-3.5 アオ
RBC1.25-3.5 アカ
RBC1.25-3.5 キ
RBC1.25-4 アオ
RBC1.25-4 アカ
RBC1.25-4 キ
RBC1.25-5 アオ
RBC1.25-5 アカ
RBC1.25-5 キ
RBC2-3.5 アオ
RBC2-3.5 アカ
RBC2-3.5 キ
RBC2-4 アオ
RBC2-4 アカ
RBC2-4 キ
RBC2-5 アオ
RBC2-5 アカ
RBC2-5 キ
RBC2-6 アオ
RBC2-6 アカ
RBC2-6 キ
RBC2-8 アオ
RBC2-8 アカ
RBC2-8 キ
RBP1.25-2 アオ
RBP1.25-2 アカ
RBP1.25-2 キ
RBP1.25-6 アオ
RBP1.25-6 アカ
RBP1.25-6 キ
RBP1.25-8 アオ
RBP1.25-8 アカ
RBP1.25-8 キ
RBP1.25-10 アオ
RBP1.25-10 アカ
RBP1.25-10 キ
RBP1.25-12 アオ
RBP1.25-12 アカ
RBP1.25-12 キ
RBP1.25-A10 アオ
RBP1.25-A10 アカ
RBP1.25-A10 キ
RBP1.25-L3 アオ
RBP1.25-L3 アカ
RBP1.25-L3 キ
RBP1.25-L5 アオ
RBP1.25-L5 アカ
RBP1.25-L5 キ
RBP1.25-M3 アオ
RBP1.25-M3 アカ
RBP1.25-M3 キ
RBP1.25-M3.5 アオ
RBP1.25-M3.5 アカ
RBP1.25-M3.5 キ
RBP1.25-S3.5 アオ
RBP1.25-S3.5 アカ
RBP1.25-S3.5 キ
RBP1.25-S4 アオ
RBP1.25-S4 キ
RBP1.25-V3 アオ
RBP1.25-V3 アカ
RBP1.25-V3 キ
RBP2-3 アオ
RBP2-3 アカ
RBP2-3 キ
RBP2-10 アオ
RBP2-10 アカ
RBP2-10 キ
RBP2-12 アオ
RBP2-12 アカ
RBP2-12 キ
RBP2-A8 アオ
RBP2-A8 アカ
RBP2-A8 キ
RBP2-A10 アオ
RBP2-A10 アカ
RBP2-A10 キ
RBP2-A12 アオ
RBP2-A12 アカ
RBP2-A12 キ
RBP2-B8 アオ
RBP2-B8 アカ
RBP2-B8 キ
RBP2-B10 アオ
RBP2-B10 アカ
RBP2-B10 キ
RBP2-L3 アオ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Diameter D2
(φ)
Outer Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
Conforming tools

฿ 1,358.69

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.520-16BlueJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,358.69

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

16 Day(s) 103.25.516.520-16RedJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,358.69

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.516.520-16YellowJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,366.90

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.618.920-16BlueJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,366.90

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.618.920-16RedJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,366.90

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.618.920-16YellowJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,373.41

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.382020-16BlueJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,373.41

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.382020-16RedJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,373.41

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.382020-16YellowJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,369.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.382020-16BlueJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,369.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.382020-16RedJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,369.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.382020-16YellowJIS / CSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,432.64

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.617.516-14BlueJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,432.64

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.617.516-14RedJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,432.64

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.617.516-14YellowJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14BlueJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14RedJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14YellowJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.516-14BlueJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.516-14RedJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.39.521.516-14YellowJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,598.71

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.4122616-14BlueJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,598.71

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.4122616-14RedJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,598.71

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.4122616-14YellowJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,547.53

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 108.4122616-14BlueJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,547.53

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 108.4122616-14RedJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,547.53

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 108.4122616-14YellowJIS / CSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,363.80

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 102.55.516.520-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,363.80

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 102.55.516.520-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,363.80

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 102.55.516.520-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,697.46

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 106.411.524.720-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,697.46

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 106.411.524.720-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,697.46

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 106.411.524.720-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,683.66

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 108.411.524.720-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,683.66

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 108.411.524.720-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,683.66

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 108.411.524.720-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,808.01

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 1010.513.626.320-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,808.01

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 1010.513.626.320-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,808.01

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 1010.513.626.320-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,774.06

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1013223420-16Blue-0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,774.06

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1013223420-16Red-0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,774.06

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1013223420-16Yellow-0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,774.06

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1010.5223420-16Blue-1.04-2.634.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,774.06

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1010.5223420-16Red-1.04-2.634.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,774.06

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 1010.5223420-16Yellow-1.04-2.634.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,377.44

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.282020-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,377.44

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.282020-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,377.44

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.282020-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,682.42

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.382320-16Blue-0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,682.42

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.382320-16Red-0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,682.42

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.382320-16Yellow-0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,364.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.518.320-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,364.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.518.320-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,364.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.518.320-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,363.49

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.518.320-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,363.49

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.518.320-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,360.70

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.518.320-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,357.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.520-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,357.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.520-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,357.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.75.516.520-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,364.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.36.618.920-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,364.89

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.36.618.920-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,368.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.618.920-16BlueCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,368.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.618.920-16RedCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,368.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.618.920-16YellowCSA0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,435.27

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.617.516-14BlueCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,435.27

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.617.516-14RedCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,435.27

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.617.516-14YellowCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,774.21

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 1010.514.528.516-14BlueCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,774.21

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 1010.514.528.516-14RedCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,774.21

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 1010.514.528.516-14YellowCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10131731.416-14BlueCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10131731.416-14RedCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.45

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

9 Day(s) 10131731.416-14YellowCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,331.53

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 108.4183216-14Blue-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,331.53

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 108.4183216-14Red-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,331.53

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 108.4183216-14Yellow-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,320.76

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1010.5183216-14Blue-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,320.76

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1010.5183216-14Red-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,320.76

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1010.5183216-14Yellow-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,522.92

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1013223416-14Blue-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,522.92

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1013223416-14Red-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,522.92

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1013223416-14Yellow-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,326.38

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 108.4163316-14Blue-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,326.38

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 108.4163316-14Red-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,326.38

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 108.4163316-14Yellow-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,352.31

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1010.5203716-14Blue-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,352.31

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1010.5203716-14Red-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 2,352.31

CRIMPING TERMINAL 1 Pack(s)

300 Pieces Per Package

Available 9 Day(s) 1010.5203716-14Yellow-1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,434.19

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.518.216-14BlueCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

Loading...

Basic Information

Type Crimp Terminal With Insulation Shape Round Insulation material Nylon