(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general terminal used to connect an electric wire to a terminal block. A shape that considers the workability of attaching and detaching with the terminal block.
[Features]
· Insulation Coated Crimp Terminal / Fork-type / Vinyl/Straight (AVF-type) for copper wires.
· Terminals detachable without removing all of the screws.
· Insulation coating is pre-installed to provide insulation and identification.
· Excellent repertoire of each part size and compatible with many terminal blocks.
· A large number of insulation coating coloring is available, and any color can be provided with a short delivery time.
[Application]
· A crimped terminal with an open tip that allows the terminal to be attached and detached without removing the screws on the terminal block.
· A large number of variations can be selected for sq according to the electric wire and screw hole diameter according to the terminal block screw.
· Sold with the insulation coating attached.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Inner Diameter D2 (φ) | Outer Diameter (mm) | Overall Length L (mm) | Conforming wire size (AWG) | Insulation coating (color) | Representative Standard | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 948.88 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 7 | 21.2 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.88 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 7 | 21.2 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.88 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | - | 4.3 | 7 | 21.2 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 955.14 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 4.3 | 7 | 21.2 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.88 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 7 | 21.2 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.88 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 7 | 21.2 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 995.62 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 21.8 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 995.62 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 21.8 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 995.62 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 21.8 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 995.62 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 21.8 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 995.62 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 21.8 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 995.62 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 21.8 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 995.62 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 8 | 21.8 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,387.35 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 9.7 | 22 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,387.35 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 9.7 | 22 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,387.35 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 9.7 | 22 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,387.35 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 9.7 | 22 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,387.35 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 9.7 | 22 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,387.35 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 9.7 | 22 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,387.35 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 9.7 | 22 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.26 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6.4 | 20.4 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 937.18 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 3 Day(s) | - | 3.7 | 6.4 | 20.4 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | |
฿ 948.26 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6.4 | 20.4 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.26 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6.4 | 20.4 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.26 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6.4 | 20.4 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.26 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6.4 | 20.4 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 948.26 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6.4 | 20.4 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,001.82 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.3 | 21.2 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,001.82 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.3 | 21.2 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,001.82 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.3 | 21.2 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,001.82 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.3 | 21.2 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,001.82 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.3 | 21.2 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,001.82 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.3 | 21.2 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,001.82 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 8.3 | 21.2 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 938.18 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6 | 17.8 | 20-16 | Blue | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 938.18 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6 | 17.8 | 20-16 | Red | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 938.18 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6 | 17.8 | 20-16 | Yellow | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 938.18 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6 | 17.8 | 20-16 | Black | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 938.18 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6 | 17.8 | 20-16 | [White] White | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 938.18 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6 | 17.8 | 20-16 | Transparency | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 938.18 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 6 | 17.8 | 20-16 | Green | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 947.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.9 | 20.6 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 1,056.31 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.9 | 20.6 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 947.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.9 | 20.6 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 947.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.9 | 20.6 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 947.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.9 | 20.6 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 947.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.9 | 20.6 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 947.33 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.9 | 20.6 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 945.47 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.9 | 20.6 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 945.47 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.9 | 20.6 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 945.47 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.9 | 20.6 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 945.47 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.9 | 20.6 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 945.47 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.9 | 20.6 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 945.47 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.9 | 20.6 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 945.47 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.9 | 20.6 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 940.66 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.6 | 19.2 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 946.93 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 3.2 | 5.6 | 19.2 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 940.66 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.6 | 19.2 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 940.66 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.6 | 19.2 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 940.66 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.6 | 19.2 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 940.66 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.6 | 19.2 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 940.66 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.6 | 19.2 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.83 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 18.5 | 20-16 | Blue | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.83 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 3.7 | 5.7 | 18.5 | 20-16 | Red | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.83 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 18.5 | 20-16 | Yellow | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.83 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 18.5 | 20-16 | Black | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.83 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 18.5 | 20-16 | [White] White | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.83 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 18.5 | 20-16 | Transparency | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.83 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 18.5 | 20-16 | Green | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 944.54 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 6.4 | 20.6 | 20-16 | Blue | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 944.54 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 6.4 | 20.6 | 20-16 | Red | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 944.54 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 6.4 | 20.6 | 20-16 | Yellow | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 944.54 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 6.4 | 20.6 | 20-16 | Black | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 944.54 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 6.4 | 20.6 | 20-16 | [White] White | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 944.54 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 6.4 | 20.6 | 20-16 | Transparency | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 944.54 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 6.4 | 20.6 | 20-16 | Green | UL / CSA | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.06 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.7 | 20.2 | 20-16 | Blue | - | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.06 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.7 | 20.2 | 20-16 | Red | - | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.06 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.7 | 20.2 | 20-16 | Yellow | - | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.06 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.7 | 20.2 | 20-16 | Black | - | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.06 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.7 | 20.2 | 20-16 | [White] White | - | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.06 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.7 | 20.2 | 20-16 | Transparency | - | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 942.06 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 5.7 | 20.2 | 20-16 | Green | - | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 943.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 20.2 | 20-16 | Blue | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 932.48 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | Available | 9 Day(s) | 10 | 3.7 | 5.7 | 20.2 | 20-16 | Red | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | |
฿ 943.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 20.2 | 20-16 | Yellow | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 943.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 20.2 | 20-16 | Black | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 943.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 20.2 | 20-16 | [White] White | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 943.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 20.2 | 20-16 | Transparency | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A | ||
฿ 943.45 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.7 | 5.7 | 20.2 | 20-16 | Green | UL | 0.5-1.65 | 3.3 | DS-Hi3,DS-Hi34,DS-Hi34S,DH-1B,DS-A5,PALM-032A |
Loading...
Type | Crimp Terminal With Insulation | Shape | Y-type. | Insulation material | Vinyl |
---|
How can we improve?
How can we improve?