1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Fork Terminal (BPHY Type)【500 Pieces Per Package】 (BPHY2-5 キ)

CRIMPING TERMINAL

Side Fork Terminal (BPHY Type) (BPHY2-5 キ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A crimp terminal with an insulation coating that has the advantages of both round terminals and open-ended terminals.
[Features]
· Crimp terminal with insulation coating / side fork type / nylon/expanding tube (BPHY type) for copper wires. *Can be disconnected without fully removing the screw.
· The coded part is a wide type.
· It has the convenience of being able to attach and detach the terminal block and terminals without removing the screws.
· Because there is a gap in the horizontal direction for the screw to pass through the hollowed hole, there is a certain tensile strength after the screw is fixed.
· Tin-plated for rust prevention.
· Expanded nylon cap is standard equipment. In addition to ensuring insulation during work, it can also be used for identification purposes with an insulator color.
[Application]
· For when the workability (working time) of attaching and detaching the terminal block and the terminal is important.
· For equipment and worksites that may be detached from the terminal block.
· If you want to use the standard insulator product or if you are considering identifying the insulator color.

Part Number
BPHY2-5 キ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Diameter D2
(φ)
Outer Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
Conforming tools

฿ 1,620.56

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 105.38.72216-14YellowCSA1.04-2.634.5#4D, #34, 34S, DH-1B, AC-5N-D

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Horizontal open type Insulation material Nylon