(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A crimp terminal with an insulation coating that has the advantages of both round terminals and open-ended terminals.
[Features]
· Crimp terminal with insulation coating / hook type / nylon/expanding tube (BPH type) for copper wires.
· Terminals detachable without removing all of the screws.
· The coded part is a wide type.
· It has the convenience of being able to attach and detach the terminal block and terminals without removing the screws.
· Because there is a gap in the diagonally rearward direction for the screw to pass through the hollowed hole, there is a certain amount of tensile strength after fixing the screw.
· Tin-plated for rust prevention.
· Expanded nylon cap is standard equipment. In addition to ensuring insulation during work, it can also be used for identification purposes with an insulator color.
[Application]
· For when the workability (working time) of attaching and detaching the terminal block and the terminal is important.
· For equipment and worksites that may be detached from the terminal block.
· If you want to use the standard insulator product or if you are considering identifying the insulator color.
Part Number |
---|
BPH2-3 キ |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Inner Diameter D2 (φ) | Outer Diameter (mm) | Overall Length L (mm) | Conforming wire size (AWG) | Insulation coating (color) | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,612.10 | CRIMPING TERMINAL | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) | 10 | 3.2 | 8 | 21.3 | 16-14 | Yellow | 1.04-2.63 | 4.5 | #4D, #34, 34S, DH-1B, AC-5N-D |
Loading...
Type | Crimp Terminal With Insulation | Shape | Hook type | Insulation material | Nylon |
---|---|---|---|---|---|
Representative Standard | CSA |
How can we improve?
How can we improve?