1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interlocking Terminal (BVYT Type)【300-500 Pieces Per Package】 (Part Number)

Interlocking Terminal (BVYT Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,361.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A crimp terminal with an insulation coating that has the advantages of both round terminals and open-ended terminals.
[Features]
· Crimp terminal with insulation coating / interlocking type / vinyl/expanding tube (BVYT-type) for copper wires.
The terminal workability is similar to that of a fork terminal. This terminal also attains a pulling strength similar to that of the R type.
· A connector with a broad coating.· Easy to install terminals on the terminal block without removing screws.
· Because the tongue tip closes as the screw is tightened, there is a certain amount of tensile strength after screwing.
· Tin-plated for rust prevention.
· Expanded vinyl cap is standard equipment. In addition to ensuring insulation during work, it can also be used for identification purposes with an insulator color.
[Application]
· When placing importance on workability (working time) for installing terminals on the terminal block.
· When importance is attached to tensile strength.
· If you want to use the standard insulator product or if you are considering identifying the insulator color.

Part Number
BVYT1-3 アオ
BVYT1-3 アカ
BVYT1-3 キ
BVYT1-3 クロ
BVYT1-3 シロ
BVYT1-3 トウメイ
BVYT1-3 ミドリ
BVYT1-3.5 アオ
BVYT1-3.5 アカ
BVYT1-3.5 キ
BVYT1-3.5 クロ
BVYT1-3.5 シロ
BVYT1-3.5 トウメイ
BVYT1-3.5 ミドリ
BVYT1-4 アオ
BVYT1-4 アカ
BVYT1-4 キ
BVYT1-4 クロ
BVYT1-4 シロ
BVYT1-4 トウメイ
BVYT1-4 ミドリ
BVYT1-5 アオ
BVYT1-5 アカ
BVYT1-5 キ
BVYT1-5 クロ
BVYT1-5 シロ
BVYT1-5 トウメイ
BVYT1-5 ミドリ
BVYT1-6 アオ
BVYT1-6 アカ
BVYT1-6 キ
BVYT1-6 クロ
BVYT1-6 シロ
BVYT1-6 トウメイ
BVYT1-6 ミドリ
BVYT1-S4 アオ
BVYT1-S4 アカ
BVYT1-S4 キ
BVYT1-S4 クロ
BVYT1-S4 シロ
BVYT1-S4 トウメイ
BVYT1-S4 ミドリ
BVYT1-S5 アオ
BVYT1-S5 アカ
BVYT1-S5 キ
BVYT1-S5 クロ
BVYT1-S5 シロ
BVYT1-S5 トウメイ
BVYT1-S5 ミドリ
BVYT2-3 アオ
BVYT2-3 アカ
BVYT2-3 キ
BVYT2-3 クロ
BVYT2-3 シロ
BVYT2-3 トウメイ
BVYT2-3 ミドリ
BVYT2-3M アオ
BVYT2-3M アカ
BVYT2-3M キ
BVYT2-3M クロ
BVYT2-3M シロ
BVYT2-3M トウメイ
BVYT2-3M ミドリ
BVYT2-3.5 アオ
BVYT2-3.5 アカ
BVYT2-3.5 キ
BVYT2-3.5 クロ
BVYT2-3.5 シロ
BVYT2-3.5 トウメイ
BVYT2-3.5 ミドリ
BVYT2-3.5M アオ
BVYT2-3.5M アカ
BVYT2-3.5M キ
BVYT2-3.5M クロ
BVYT2-3.5M シロ
BVYT2-3.5M トウメイ
BVYT2-3.5M ミドリ
BVYT2-4 アオ
BVYT2-4 アカ
BVYT2-4 キ
BVYT2-4 クロ
BVYT2-4 シロ
BVYT2-4 トウメイ
BVYT2-4 ミドリ
BVYT2-5 アオ
BVYT2-5 アカ
BVYT2-5 キ
BVYT2-5 クロ
BVYT2-5 シロ
BVYT2-5 トウメイ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Diameter D2
(φ)
Outer Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
Conforming tools

฿ 1,429.23

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.818.620-16Blue0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.23

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.818.620-16Red0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.23

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.818.620-16Yellow0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.23

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.818.620-16Black0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.23

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.818.620-16[White] White0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.23

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.818.620-16Transparency0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.23

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.25.818.620-16Green0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.518.620-16Blue0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.518.620-16Red0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.518.620-16Yellow0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.518.620-16Black0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.518.620-16[White] White0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.518.620-16Transparency0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,429.07

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.518.620-16Green0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,435.12

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3819.520-16Blue0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,435.12

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3819.520-16Red0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,435.12

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3819.520-16Yellow0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,435.12

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3819.520-16Black0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,435.12

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3819.520-16[White] White0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,435.12

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3819.520-16Transparency0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,435.12

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3819.520-16Green0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.311.524.720-16Blue0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.311.524.720-16Red0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.311.524.720-16Yellow0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.311.524.720-16Black0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.311.524.720-16[White] White0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.311.524.720-16Transparency0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.311.524.720-16Green0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.411.524.720-16Blue0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.411.524.720-16Red0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.411.524.720-16Yellow0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.411.524.720-16Black0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.411.524.720-16[White] White0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.411.524.720-16Transparency0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 106.411.524.720-16Green0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,434.50

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.37.519.520-16Blue0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,434.50

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.37.519.520-16Red0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,434.50

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.37.519.520-16Yellow0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,434.50

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.37.519.520-16Black0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,434.50

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.37.519.520-16[White] White0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,434.50

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.37.519.520-16Transparency0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,434.50

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.37.519.520-16Green0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.3824.720-16Blue0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.3824.720-16Red0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.3824.720-16Yellow0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.3824.720-16Black0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.3824.720-16[White] White0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.3824.720-16Transparency0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,361.03

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.3824.720-16Green0.5-1.654.1#3D, #34, 34S, DH-1B,AC-5N-D

฿ 1,486.67

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.2620.116-14Blue1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.67

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.2620.116-14Red1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.67

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.2620.116-14Yellow1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.67

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.2620.116-14Black1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.67

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.2620.116-14[White] White1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.67

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.2620.116-14Transparency1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,486.67

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.2620.116-14Green1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,477.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.51716-14Blue1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,477.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.51716-14Red1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,477.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.51716-14Yellow1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,477.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.51716-14Black1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,477.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.51716-14[White] White1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,477.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.51716-14Transparency1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,477.53

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.26.51716-14Green1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,487.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.520.116-14Blue1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,487.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.520.116-14Red1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,487.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.520.116-14Yellow1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,487.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.520.116-14Black1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,487.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.520.116-14[White] White1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,487.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.520.116-14Transparency1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,487.45

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.520.116-14Green1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,476.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.51716-14Blue1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,476.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.51716-14Red1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,476.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.51716-14Yellow1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,476.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.51716-14Black1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,476.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.51716-14[White] White1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,476.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.51716-14Transparency1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,476.29

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 103.76.51716-14Green1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,536.00

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14Blue1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,536.00

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14Red1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,536.00

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14Yellow1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,536.00

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14Black1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,536.00

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14[White] White1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,536.00

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14Transparency1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,536.00

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.38.52116-14Green1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,506.19

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.31226.216-14Blue1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,506.19

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.31226.216-14Red1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,506.19

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.31226.216-14Yellow1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,506.19

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.31226.216-14Black1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,506.19

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.31226.216-14[White] White1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

฿ 1,506.19

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.31226.216-14Transparency1.04-2.634.7#4D, #34, 34S, DH-1B, AC-5N-D

Loading...

Basic Information

Type Crimp Terminal With Insulation Shape Interlock type Insulation material Vinyl
Representative Standard UL / CSA