1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interlocking Terminal (BPYT Type)【400-500 Pieces Per Package】 (BPYT1-4 キ)

CRIMPING TERMINAL

Interlocking Terminal (BPYT Type) (BPYT1-4 キ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interlocking crimp terminal with insulation coating for copper wire. Nylon. Straight (BPYT type) terminals for copper wire. Workability close to fork types, and as tensile strength approaching that of the R type. Type with extensive installation coverage.
[Features]
· Easy to install terminals on the terminal block without removing screws.
· Because the tongue tip closes as the screw is tightened, there is a certain amount of tensile strength after screwing.
· Tin-plated for rust prevention.
· Expanded nylon cap is standard equipment. In addition to ensuring insulation during work, it can also be used for identification purposes with an insulator color.
[Application]
· When placing importance on work ability (working time) for installing terminals on the terminal block.
· When importance is attached to tensile strength.
· If you want to use the standard insulator product or if you are considering identifying the insulator color.

Part Number
BPYT1-4 キ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Diameter D2
(φ)
Outer Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
Conforming tools

฿ 1,675.61

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

9 Day(s) 104.3819.520-16Yellow0.5-1.654.0#3D, #34, 34S, DH-1B,AC-5N-D

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Interlock type Insulation material Nylon
Representative Standard CSA