1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interlocking Terminal (AVYT Type)【300-500 Pieces Per Package】 (AVYT1-5 キ)

CRIMPING TERMINAL

Interlocking Terminal (AVYT Type) (AVYT1-5 キ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interlocking crimp terminal with insulation coating for copper wire. Vinyl. Straight (AVYT type) terminals for copper wire. Has workability comparable to that of a fork terminal, and provides pulling strength near that of the R type.
[Features]
· Easy to install terminals on the terminal block without removing screws.
· Because the tongue tip closes as the screw is tightened, there is a certain amount of tensile strength after screwing.
· Tin-plated for rust prevention.
· A straight vinyl cap is standard equipment. It can be used for ensuring insulation during work and for identification by the insulator color.
[Application]
· When placing importance on work ability (working time) for installing terminals on the terminal block.
· When importance is attached to tensile strength.
· If you want to use the standard insulator product or if you are considering identifying the insulator color.

Part Number
AVYT1-5 キ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Diameter D2
(φ)
Outer Diameter
(mm)
Overall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
Conforming tools

฿ 1,308.00

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 105.311.525.220-16Yellow0.5-1.653.3#3D, #34, 34S, DH-1B,AC-5N-D

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Interlock type Insulation material Vinyl
Representative Standard UL / CSA