(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Interlocking crimp terminal with insulation coating for copper wire. Nylon. Straight (APYT type) terminals for copper wire. Has workability comparable to that of a fork terminal, and provides pulling strength near that of the R type.
[Features]
· Easy to install terminals on the terminal block without removing screws.
· Because the tongue tip closes as the screw is tightened, there is a certain amount of tensile strength after screwing.
· Tin-plated for rust prevention.
· A straight nylon cap is standard equipment. It can be used for ensuring insulation during work and for identification by the insulator color.
[Application]
· When placing importance on work ability (working time) for installing terminals on the terminal block.
· When importance is attached to tensile strength.
· If you want to use the standard insulator product or if you are considering identifying the insulator color.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Inner Diameter D2 (φ) | Outer Diameter (mm) | Overall Length L (mm) | Conforming wire size (AWG) | Insulation coating (color) | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 27.2 | 12-10 | Blue | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 27.2 | 12-10 | Red | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 27.2 | 12-10 | Yellow | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 27.2 | 12-10 | Black | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 27.2 | 12-10 | Transparency | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 4.3 | 9.5 | 27.2 | 12-10 | Green | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 27.2 | 12-10 | Blue | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 27.2 | 12-10 | Red | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 27.2 | 12-10 | Yellow | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 27.2 | 12-10 | Black | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 27.2 | 12-10 | Transparency | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,526.32 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 5.3 | 9.5 | 27.2 | 12-10 | Green | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,605.29 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 30.1 | 12-10 | Blue | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,605.29 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 30.1 | 12-10 | Red | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,605.29 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 30.1 | 12-10 | Yellow | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,605.29 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 30.1 | 12-10 | Black | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,605.29 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 30.1 | 12-10 | Transparency | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D | ||
฿ 1,605.29 | CRIMPING TERMINAL | 1 Pack(s) | 300 Pieces Per Package | 9 Day(s) | 10 | 6.4 | 12 | 30.1 | 12-10 | Green | 2.63-6.64 | 5.4 | #5, DH-1B, AC-5N-D |
Loading...
Type | Crimp Terminal With Insulation | Shape | Interlock type | Insulation material | Nylon |
---|---|---|---|---|---|
Representative Standard | CSA |
How can we improve?
How can we improve?