Board Switching Power Supply, ZWS-BAF Series

Brand :
TDK-LAMBDA

Caution

Product Description

Supports harmonic current regulation: Built-in active filter circuit. High efficiency and standby power reduction. Aimed at industrial machine applications, 50° C100% realized. Smaller and lighter than conventional products.
[Features]
· CE marking conformity.
· 5 to 300W full lineup.
· Low leakage current, 0.5m Amax (ZWS-AF).
· ON/OFF Control, variable volume standard equipment (XWS-AF).
· Supports a wide range of applications including commercial printer and air conditioning controller.
· Supports harmonic current regulation, built-in active filter (ZWS-AF).
High efficiency and standby power reduction.
· Compared with conventional products, downsizing is 30% or more and weight is 20% or more
· Achieved 100% at 50℃ considering industrial applications.
· Free warranty period 5 years (conditional).

ZWS-BAF Series: 50W to 300W Single Output Power Supplies, Low Cost & High Reliability Worldwide Use

Board Power Supply, ZWS-BAF Series

Product picture of ZWS-BAF Series

Board Power Supply, ZWS-BAF Series

Application of ZWS-BAF Series

Features and Benefits of ZWS-BAF Series

FeaturesBenefits
• 10 Year e-cap Lifetime Better Field Reliability
 5 Year Warranty Lower Cost of Ownership
 Convection Cooling Easier Use

Outline Drawings

Board Power Supply, ZWS-BAF Series

Outline drawing of ZWS50BAF

 
Board Power Supply, ZWS-BAF Series

Outline drawing of ZWS75BAF

 
Board Power Supply, ZWS-BAF Series

Outline drawing of ZWS100BAF

 
Board Power Supply, ZWS-BAF Series

Outline drawing of ZWS150BAF

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

ZWS75BAF-24 | Board Switching Power Supply, ZWS-BAF Series | TDK-LAMBDA | MISUMI Thailand