1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Board Power Supply ,VS-E Series (VS150E-5)

SWITCHING POWER SUPPLY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

[Features]
· High efficiency and standby power reduction.
· 30% smaller than conventional products.
· Aimed at industrial machine applications, 50°C 100% realized.
· With cover, L plate, double-sided substrate coating, volumeless rich option lineup.
· Free warranty period 5 years (conditional).

Board Power Supply VS-E Series

Board Power Supply ,VS-E Series

Product picture of VS-E Series

BOXTM-200  series

Model naming method

Features of VS-E Series

• High efficiency and low standby power.
 30% Miniaturization from previous models.
 100% load at 50°C, suitable for industrial equipment.

Outline Drawing

Board Power Supply ,VS-E Series

Outline drawing of VS50E

 
Board Power Supply ,VS-E Series

Outline drawing of VS75E

 
Board Power Supply ,VS-E Series

Outline drawing of VS100E

 
Board Power Supply ,VS-E Series

Outline drawing of VS150E

Part Number
VS150E-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Capacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 2,083.83

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[Open frame] Circuit Board Types150[AC/DC] AC85 to 132V/DC110 to 175VDC5V303475160

Loading...

  1. 1
 

Basic Information

Number of Outputs Single output Input/output terminal shape Connector Representative Standard CE / UL / CSA

Please check the type/dimensions/specifications of the part VS150E-5 in the Board Power Supply ,VS-E Series series.

Products with similar specification

Part Number
VS100E-24/A
VS100E-5
VS150E-24
VS50E-12
VS50E-24
VS50E-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Capacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 2,298.05

1 Piece(s) 3 Day(s) 10[With Cover] With Cover100[AC/DC] AC85 to 132V/DC110 to 175VDC24V4.34572185

฿ 1,860.73

1 Piece(s) 6 Day(s) 10[Open frame] Circuit Board Types100[AC/DC] AC85 to 132V/DC110 to 175VDC5V202962155

฿ 2,201.91

1 Piece(s) Available 3 Day(s) -[Open frame] Circuit Board Types150[AC/DC] AC85 to 132V/DC110 to 175VDC24V6.33475160

฿ 1,117.34

1 Piece(s) Available 3 Day(s) -[Open frame] Circuit Board Types50[Other] AC85 to 132VDC12V4.32350132

฿ 1,061.15

1 Piece(s) 3 Day(s) -[Open frame] Circuit Board Types50[Other] AC85 to 132VDC24V2.52350132

฿ 1,049.91

1 Piece(s) Available 3 Day(s) 10[Open frame] Circuit Board Types50[Other] AC85 to 132VDC5V102350132