Switching Power Supplies HWS Series Unit Type

Caution
- [Application of UKCA Mark]After January of 2022, it is necessary to display UKCA mark along with UK Representative (hereinafter referred to as UK Rep.) in order to export products to the United Kingdom, therefore, such displays including UKCA mark will be applied to the products gradually.
- The manufacturer is checking the status of compliance with RoHS10 substances and the status of CE compliance in sequence. Please check the latest support status from the basic information / part number list on each product page.
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon.
Product Description
[Features]
·Environmentally friendly: Not only does the highly-efficient design reduce the heat loss, but it also stops the cooling fan when the external control turns off the unit, providing the quiet environment and contributing to energy saving of customers' equipment.
·Easy to use: The height of all product lineups has been unified to 82 mm, which fits the 2U rack without a dead space.
·Safety and security: The "safety terminal" has covered live parts for ensured safety, and the anti-drop screw design prevents the fall of terminal screws during maintenance work.
HWS300-1500 Series: Single Output Industrial Power Supplies

Product picture of HWS300-1500 Series
Options
| Suffix | Description |
|---|---|
| Blank | HWS300-1500 the cover is fitted as standard |
| /A | Not Applicable HWS300-1500 the cover is fitted as standard |
| /PV | HWS300, 600 (Standard on HWS1000 & 1500 all output voltages): 1-6V program voltage input to adjust output 20-120% of nominal (20-110% for 48V) (12V-48V models only for 300 & 600W) |
| /HD | See HWS30-1500/HD Datasheet for details. -40 to +71(74)Ž operation, conformally coated PCBs |
| /ME | See HWS30-1500/ME Datasheet for details. UL60601-1, EN60601-1 medical approvals |
HWS300-1500 Features and Benefits
| Features | Benefits |
|---|---|
| • Limited Lifetime Warranty | • Lower Cost of Ownership |
| • High Efficiency | • Easier System Cooling |
| • Wide Range AC Input | • Supports Global Use |
Outline Drawing HWS300 -1500 Series

Outline drawing of HWS300

Outline drawing of HWS600

Outline drawing of HWS1000

Outline drawing of HWS1500