Switching Power Supplies DLP Series Unit Type

Brand :
TDK-LAMBDA

Caution

Product Description

DIN rail compatible. Power conversion efficiency: 87%. Equipped as standard with a voltage drop alarm lamp. Wide operating ambient temperature range. Can be used at 100% loads. European terminals are also available.
[Features]
· DIP rail mounting compatible power supply.
· Alarm (ALM) LED display.
· When overload / output short circuit, red LED lights up.
· Wide operating temperature range.
· -10 up to +50°C full load available.
· DLP78 / 100/120/180, load factor 60% +60°C.
· DLP240, load factor 60% +70°C.
· Long output hold time; at 100V 20ms / at 230V 30ms.
· DLP-PU.
· A DLP series diode box for backup and parallel operation (two units / maximum load 20A.)
· Individual power operation state displayed by LED and output as an output signal (relay contact output).

DLP Series: Single Output 75W - 240W

Unit Type Power Supply, DLP Series

Product picture of DLP Series

BOXTM-200  series

Model naming method

Features of DLP Series

• DIN Rail mounting
 Alarm (ALM) LED indicator
Red LED lit in overload or output shorted conditions
 Wide range of operating ambient temperatures
Operation with full load in -10°C to +50°C
DLP75/100/120/180 -- Load: 60% at +60°C
DLP240 -- Load: 60% at +70°C
 Long hold-up time
100/230Vin: 20/30 ms
 DLP-PU
Diode boxes (2 units/maximum load 20A) for backup and parallel operation in DLP series
Each power supply operation status is indicated by LED, and signals are emitted (relay contact output).

Outline Drawing

Unit Type Power Supply, DLP Series

Outline drawing of DLP75-24-1

 
Unit Type Power Supply, DLP Series

Outline drawing of DLP100-24-1

 
Unit Type Power Supply, DLP Series

Outline drawing of DLP120-24-1

 
Unit Type Power Supply, DLP Series

Outline drawing of DLP180-24-1

 
Unit Type Power Supply, DLP Series

Outline drawing of DLP240-24-1

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat