On-Board Power Supply, CC-P-E Series

Caution
- [Information for recommended related products]
Cable Clamp with Urethane to Save Space
Dsub Connector Harness (Molded)
Product Description
Using TDK's original ferrite core materials makes it 2% more efficient than the conventional product. The mounting area required for the 30W product has been reduced by 32% when compared to the CC-E25W product. Enhanced functionality including parallel operation and various forms of protection.
[Features]
· Compact, high efficiency.
· Photo-coupler not used.
· Tantalum capacitor, aluminum electrolytic capacitor not used.
· Remote ON / OFF Function, alarm function.
· Parallel operation possible, simultaneous start function, start delay function.
· Output over-current protection, over-voltage-protection, output low-voltage protection.
· Supports DIP insertion and SMD mounting.
· The type without the case supports high withstand voltages (1500VDC).
· UL60950-1, CSAC22.2No.60950-1 (C-UL) and EN60950-1 (NEMKO) certified.
CC-P-E Series: Ultra Compact, 15W to 30W DC-DC Converters

Product picture of CC-P-E Series
Options
| Versions | PIN | Case |
|---|---|---|
| CCxx-yyyySFP-E* | Through-hole | Yes |
| CCxx-yyyySFH-E | Through-hole | No |
| CCxx-yyyySRP-E | SMT | Yes |
| CCxx-yyyySRH-E | SMT | No |
Where xx is output power & yyyy is input and output voltage combination. * denotes preferred model
CC-E Features and Benefits
| Features | Benefits |
|---|---|
| • Compact | • Less PCB Area Used |
| • Five Sided Shielding (cased version) | • Lower radiated EMI |
| • Parallel Operation | • Provides additional power |
Outline Drawing CC15-xxxxSFP-E Series

Outline Drawing CC30-xxxxSRP-E Series
