1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Switching Power Supply SUS1R5 Model 1.5W Single Output

SWITCHING POWER SUPPLY

Switching Power Supply SUS1R5 Model 1.5W Single Output
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 505.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

On-board type DCDC converter with output power ranging from 1.5W to 10W.
[Features]
· Onboard type/1.5 W single output
· Standard product of Cosel DCDC converter.
· Surface mounting (SMD) and through hole mounting (DIP) can be selected.
· 1.5W model open frame DCDC converter.
[Applications]
· An insulation type DCDC converter that converts the voltage from the main power supply or converts the direct current of a battery etc. to another voltage.

 
Part Number
SUS1R51212C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 505.93

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 1.5 Single/multi Single
Input Voltage Dedicated to DC Output voltage (Single only) DC12V Rated output current (single only)(A) 0.13
Input/output terminal shape DIP Safety standards CE / UL / CUL / TUV Height(mm) 10.18
Width(mm) 21.4 Depth(mm) 12.2 Input Voltage(V) DC9 to 18
Maximum output power(W) 1.56 Voltage settings reliability(V) 11.64 to 12.36 Excess current protective circuit Available
Output voltage variation(V) 11.4-12.6 (external resistance) Packing Type Plastic cover Other optional functions NA