1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switched-Mode Power Supply, SUCS3 Model, 3W Single Output (Part Number)

SWITCHING POWER SUPPLY

Switched-Mode Power Supply, SUCS3 Model, 3W Single Output
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 628.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

A built-in DCDC converter for power output from 0.98 W to 3 W.
[Features]
· A standard Cosel DCDC converter product.
· Choose from surface mount (SMD) or through-hole mount (DIP).
· A DCDC converter with a 3W model case cover.
[Applications]
· An insulated DCDC converter that converts voltage from the main power supply and converts direct current from batteries, etc. to other voltages.

 
Part Number
SUCS32405C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 628.69

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 3 Single/multi Single
Input Voltage Dedicated to DC Output voltage (Single only) DC5V Rated output current (single only)(A) 0.6
Input/output terminal shape Other Safety standards CE / UL / CUL / TUV Height(mm) 10.68
Width(mm) 25 Depth(mm) 16.1 Input Voltage(V) DC18 to 36
Maximum output power(W) 3 Voltage settings reliability(V) 4.9 to 5.21 Excess current protective circuit Available
Remote control Available Output voltage variation(V) 4.75~5.25 (external resistance) Packing Type Plastic cover
Other optional functions NA