1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply PMA60F Model 60W Single Output Medical Electrical Equipment Supported

Switching Power Supply PMA60F Model 60W Single Output Medical Electrical Equipment Supported
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,014.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Wide input/medical electrical equipment compliant (60W single output)
[Features]
· Suitable for medical electrical equipment.
Compliant with medical standards (UL60601-1, C-UL (CSA-C22.2 No.601.1), EN60601-1). Conforms to the standards of major countries and contributes to reduction of audit time and cost for safety standard certification.
· Built-in dual fuse, The PMA series has built-in fuses in both the L and N phases for reinforced insulation, eliminating the need for additional input fuses and isolation transformers, contributing to system miniaturization.
· Cover, dedicated harness etc, complete optional parts (please see option parts page).
[Applications]
· Ideal for all devices that require medical standards.

 
Part Number
PMA60F-12
PMA60F-12-RN
PMA60F-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Safety standards Height
(mm)
Width
(mm)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)

฿ 3,014.15

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -Open frameDC12V5CE / UL / CUL / TUV / CSA823212 to 12.48NA10 to 13.2

฿ 3,259.04

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With CoverDC12V5-82.535.512 to 12.48Available10 to 13.2

฿ 3,014.15

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -Open frameDC24V2.5CE / UL / CUL / TUV / CSA823224 to 24.96NA19.2 to 27

Loading...

  1. 1

Basic Information

Output power(W) 60 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Depth(mm) 135 Input Voltage(V) AC85 to 264
Maximum output power(W) 60 Power factor improvement circuit Available Excess current protective circuit Available
Excess voltage protective circuit Available Other optional functions NA