1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PMA15F Model 15W Single Output Medical Electrical Equipment Supported

SWITCHING POWER SUPPLY

PMA15F Model 15W Single Output Medical Electrical Equipment Supported
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,844.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Wide input/medical electrical equipment compliant (15W single output)
[Features]
· Suitable for medical electrical equipment.
· Built-in dual fuse.
· Cover, dedicated harness etc, complete optional parts (please see option parts page).
· The PMA series has built-in fuses in both the L and N phases for reinforced insulation,eliminating the need for additional input fuses and isolation transformers, contributing to system miniaturization.
[Applications]
· Ideal for all devices that require medical standards.

 
Part Number
PMA15F-3R3-TN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,844.04

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Shape With Cover Output power(W) 15 Single/multi Single
Input Voltage AC-dedicated Output voltage (Single only) DC3.3V Rated output current (single only)(A) 3
Input/output terminal shape Terminal Block Height(mm) 78 Width(mm) 34.5
Depth(mm) 103 Input Voltage(V) AC85 to 264 Maximum output power(W) 9.9
Voltage settings reliability(V) 3.3 to 3.4 Excess current protective circuit Available Excess voltage protective circuit Available
Output voltage variation(V) 2.85 to 3.6 Terminal block type Vertical Other optional functions NA

Please check the type/dimensions/specifications of the part PMA15F-3R3-TN in the PMA15F Model 15W Single Output Medical Electrical Equipment Supported series.