MGS30 Model 30W Single Output

Brand :
COSEL

Caution

Product Description

General-purpose DC/DC converter, on-board, single output, 30W type.
[Features]
· 1 x 2 inch onboard type/small size/high efficiency/30W output
· Dielectric strength between input and output is DC 1.500V. (1 minute), improved safety.
· Overcurrent protection circuit. (Automatic recovery)
· Remote control, external output voltage variable.
· Aluminum electrolytic/tantalum capacitor not used.
· Wide temperature range (-40°C to 85°C).
[Applications]
· Ideal for automotive, analyzers, measuring instruments, communication devices, and other general-purpose products.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat