1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MGS15 Model 15W Single Output (MGS152405)

SWITCHING POWER SUPPLY

MGS15 Model 15W Single Output (MGS152405)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

General-purpose DC/DC converter, on-board, single output, 15W type.
[Features]
· 1X1 inch onboard type/small size/high efficiency/15W output.
· Dielectric strength between input and output is DC 1.500V. (1 minute), improved safety.
· Overcurrent protection circuit. (Automatic recovery)
· Remote control, external output voltage variable.
· Aluminum electrolytic/tantalum capacitor not used.
· Wide temperature range (-40°C to 85°C).
[Applications]
· Ideal for automotive, analyzers, measuring instruments, communication devices, and other general-purpose products.

 
Part Number
MGS152405
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage
(V)

฿ 1,147.64

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) DC18 to 36

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 15 Single/multi Single
Input Voltage Dedicated to DC Output voltage (Single only) DC5V Rated output current (single only)(A) 3
Input/output terminal shape Other Safety standards CE / UL / CUL / TUV / CSA Height(mm) 9.9
Width(mm) 25.4 Depth(mm) 25.4 Maximum output power(W) 15
Voltage settings reliability(V) 4.975 to 5.137 Excess current protective circuit Available Remote control Available
Output voltage variation(V) 4.5~5.5 (external resistance) Other optional functions NA