1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MGFS15 Model 15W Single Output Wide Input

SWITCHING POWER SUPPLY

MGFS15 Model 15W Single Output Wide Input
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,684.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

On-board type DC-DC converter.
[Features]
· 1X1 inch onboard type/small size/high efficiency/15W output/input
· Wide input DC9-36V/DC18-76V.
· I/O isolation DC1,500V. (1 minute)
· Remote control, external output voltage variable.
· Aluminum electrolytic/tantalum capacitor not used.
[Applications]
· When converting the voltage from the main power supply or converting the direct current of a battery etc. to another voltage.

 
Part Number
MGFS152405
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,684.00

SWITCHING POWER SUPPLY 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 15 Single/multi Single
Input Voltage Dedicated to DC Output voltage (Single only) DC5V Rated output current (single only)(A) 3
Input/output terminal shape Other Safety standards CE / UL / CUL / TUV / CSA Height(mm) 9.9
Width(mm) 25.4 Depth(mm) 25.4 Input Voltage(V) DC9 to 36
Maximum output power(W) 15 Voltage settings reliability(V) 4.975 to 5.137 Excess current protective circuit Available
Remote control Available Output voltage variation(V) 4.5~5.5 (external resistance) Other optional functions NA

Please check the type/dimensions/specifications of the part MGFS152405 in the MGFS15 Model 15W Single Output Wide Input series.