1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LGA75A Model 75W Single Output (LGA75A-5-Y)

SWITCHING POWER SUPPLY

LGA75A Model 75W Single Output (LGA75A-5-Y)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Single substrate/100V Input/compact (75W single output)
[Features]
· Miniaturization (footprint reduced by 32% compared with the past).
· Chassis cover, dedicated harness etc, complete optional parts (please see option parts page).
· With inrush current prevention circuit, overcurrent and overvoltage protection circuit.
· Common installation with LFA75F.
[Applications]
· Can be used for various general purposes.

 
Part Number
LGA75A-5-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

฿ 1,343.95

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frameDC5V1534.550150754.9 to 5.34.5 to 5.5-With volume-

Loading...

  1. 1

Basic Information

Output power(W) 75 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 132
Excess current protective circuit Available Excess voltage protective circuit Available