(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single substrate/100V Input/compact (50W single output)
[Features]
· Miniaturization (footprint reduced by 32% compared with the past).
· Chassis cover, exclusive harness etc., full options
Product picture of LGA50A model
Model | LGA50A-3R3-Y | LGA50A-5 | LGA50A-12 | LGA50A-15 | LGA50A-24 | LGA50A-24-H | LGA50A-48 |
---|---|---|---|---|---|---|---|
Max Output Wattage (W) | 33 | 50 | 51.6 | 52.5 | 60 | 60 | 62.4 |
DC Output | 3.3V 10A | 5V 10A | 12V 4.3A | 15V 3.5A | 24V 2.5A | 24V 2.5 (Peak 3.2) | 48V 1.3A |
- | Model | LGA50A-3R3-Y | LGA50A-5 | LGA50A-12 | LGA50A-15 | LGA50A-24 | LGA50A-24-H | LGA50A-48 | |
---|---|---|---|---|---|---|---|---|---|
INPUT | Voltage (V) | AC85 - 132 1 ø (Refer to Instruction Manual 1.1, and 3.2 Derating) | |||||||
Current (A) | ACIN 100V | 0.8typ (10= 100%) | 1.3typ (lo=100%) | ||||||
Frequency (Hz) | 47 - 440 (Refer to Instruction Manual 1.1) | ||||||||
Efficiency (%) | ACIN 100V | 74.0typ (10=100%) | 79.0typ (10= 100%) | 82.0typ (10= 100%) | 83.0typ (10= 100%) | 85.0typ (10= 100%) | 85.0typ (10= 100%) | 85.0typ (10= 100%) | |
Inrush Current (A) | ACIN 100V | 30typ (lo=100%), (At cold start), (Ta= 25 °C) | |||||||
Leakage Current (mA) | 0.5max (AGIN 100V, 60Hz, lo=100%, According to IEC60950-1 and DEN-AN) | ||||||||
OUTPUT | Voltage (V) | 3.3 | 5 | 12 | 15 | 24 | 24 | 48 | |
Current (A) | 10 | 10 | 4.3 | 3.5 | 2.5 | 2.5 (Peak 3.2) | 1.3 | ||
Line Regulation (mV) | 20max | 20max | 48max | 60max | 96max | 96max | 192max | ||
Load Regulation (mV) | 40max | 40max | 100max | 120max | 150max | 150max | 300max | ||
Ripple (mVp-p) | 0 to +50 °C | 80max | 80max | 120max | 120max | 120max | 240max | 150max | |
-10 to 0 °C | 100max | 100max | 160max | 160max | 160max | 320max | 200max | ||
Ripple Noise (mVp-p) | 0 to +50 °C | 120max | 120max | 150max | 150max | 150max | 300max | 350max | |
-10 to 0 °C | 160max | 160max | 180max | 180max | 180max | 360max | 400max | ||
Temperature Regulation (mv) | 0 to +50 °C | 50max | 50max | 120max | 120max | 240max | 240max | 480max | |
-10 to 0 °C | 60max | 60max | 150max | 150max | 290max | 290max | 600max | ||
Drift (mV) | 20max | 20max | 48max | 48max | 96max | 96max | 192max | ||
Start-up Time (ms) | 200max (AGIN 100V, lo= 100%) | ||||||||
Hold-up Time (ms) | 20typ (AGIN 100V, lo=100%) | ||||||||
Output Voltage Adjustment Range (V) | 2.85 - 3.63 | Fixed ("Y"which can be adjusted the output is available as optional ±10%) | |||||||
Output Voltage Setting (V) | 3.30 - 3.40 | 4.90 - 5.30 | 11.50 - 12.50 | 14.40 - 15.60 | 23.00 - 25.00 | 23.00 - 25.00 | 46.00 - 50.00 | ||
PROTECTION CIRCUIT AND OTHERS | Overcurrent Protection | Works over 105% of rating (works over 101% of peak current at option -H) and recovers automatically | |||||||
Overvoltage Protection | 4.00 - 5.25 | 5.75 - 7.00 | 13.80 - 16.80 | 17.30 - 21.00 | 27.60 - 35.00 | 27.60 - 35.00 | 55.20 - 67.20 | ||
Operating Indication | Not provided | ||||||||
Alarm Output | Not provided | ||||||||
Remote ON/OFF (RC) | Not provided | ||||||||
ISOLATION | input-Ouput | AC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature) | |||||||
Input - FG | AC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature) | ||||||||
Output - FG | AC500V 1 minute, Cutoff current = 25mA, DC500V 50MΩ min (At Room Temperature) | ||||||||
ENVIRONMENT | Operating Tem., Humid. and Altitude | -10 to +60 °C, 20 - 90%RH (Non condensing) (Refer to Instruction Manual 3.2), 3,000m (10,000feet) max | |||||||
Storage Temp., Humid. And Altitude | -20 to + 75 °C, 20 - 90%RH (Non condensing), 9,000m (30,000feet) max | ||||||||
Vibration | 10 - 55Hz, 19.6m/s2 (2G), 3 minutes period, 60minutes each along X, Y and Z axis | ||||||||
Impact | 196.1 m/s2 (20G), 11 ms, once each X, Y and Z axis | ||||||||
SAFETY AND NOISE REGULATION | Agency Approvals | UL60950-1, C-UL (CSA60950-1 ), EN60950-1 Complies with DEN-AN | |||||||
Conducted Noise | Complies with FCC-B, VCCI-B, CISPR-B, EN55011-B, EN55022-B | ||||||||
OTHERS | Case Size/Weight | 50 x 28.5 x 132mm (1.97 X 1.12 X 5.2 inches) (W x H x D) / 160g max (with chassis & cover : 320g max) | |||||||
Cooling Method | Convection (Refer to Instruction Manual 3.2) |
Standard type
Chasis and cover type
Part Number |
---|
LGA50A-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output voltage (Single only) | Rated output current (single only) (A) | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Connector details | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,797.48 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC12V | 4.3 | 28.5 | 50 | 132 | 51.6 | 11.5 to 12.5 | Internal fixed | - | NA | - |
Loading...
Output power(W) | 50 | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Input/output terminal shape | Connector | Safety standards | CE / UL / CUL / TUV / CSA | Input Voltage(V) | AC85 to 132 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?