(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• LGA240A Model 240W Single Output AC-DC Power Supplies.
• Compliant standard UL60950-1, C-UL (CSA60950-1), EN62368-1 Complies with DEN-AN.
• Switching Power Supplies type AC-DC Power Supply.
• Power output only 1 output power level is 240 Watt.
• Output voltage is DC (Direct current), only 1 output voltage levels is DC24V.
• Output current is 10A or (Peak 12.5A).
• Input rate voltage AC85 - 132V.
• Input rate Frequency 47 - 440Hz.
• Overcurrent and Overvoltage protection circuits .
• Cooling Method is convection.
• Shape option: With cover and Open frame.
Product picture of LGA240A Model
Ordering information
Model | LGA240A-24 | LGA240A-24-H |
---|---|---|
Maximum Ouput Wattage (W)n | 240 | 240 |
DC Output | 240V 10 A | 240V 10 (Peak 12.5) A |
- | Model | LGA240A-24 | LGA240A-24-H | |
---|---|---|---|---|
INPUT | Voltage (V) | AC85 - 132 1 ⌀ (Refer to Instruction Manual 1.1, and 3.2 Derating) | ||
Current (A) | ACIN 100V | 5.0typ (lo= 100%) | ||
Frequency (Hz) | 47 - 440 (Refer to Instruction Manual 1.1) | |||
Efficiency (%) | ACIN 100V | 86.5typ (lo=100%) | 86.5typ (lo= 100%) | |
Inrush Current (A) | ACIN 100V | 15 / 20 typ (Primary / Secondary Surge Current , lo=100%, More than 10sec. to re-start) | ||
Leakage Current (mA) | 0.5max (AGIN 100V, 60Hz, lo=100%, According to IEC60950-1 and DEN-AN) | |||
OUTPUT | Voltage (V) | 24 | 24 | |
Current (A) | ACIN 100V | 10 | 10.0 (Peak 12.5) | |
Line Regulation (mV) | 96max | 96max | ||
Load Regulation (mV) | 150max | 150max | ||
Ripple (mVp-p) | 0 to +40 °C | 120max | 240max | |
-10 to 0 °C | 160max | 3210max | ||
Ripple Noise (mVp-p) | 0 to +40 °C | 150max | 300max | |
-10 to 0 °C | 180max | 360max | ||
Temperature Regulation (mv) | 0 to +40 °C | 240max | 240max | |
-10 to 40 °C | 290max | 290max | ||
Drift (mV) | 96max | 96max | ||
Start-up Time (ms) | 200max (AGIN 100V, lo= 100%) | |||
Hold-up Time (ms) | 20typ (AGIN 100V, lo=100%) | |||
Output Voltage Adjustment Range (V) | Fixed ("Y"which can be adjusted the output is available as optional ±10%) | |||
Output Voltage Setting (V) | 23.00 - 25.00 | |||
PROTECTION CIRCUIT AND OTHERS | Overcurrent Protection | Works over 105% of rating (works over 101% of peak current at option -H) and recovers automatically | ||
Overvoltage Protection | 27.60 - 35.00 | 27.60 - 35.00 | ||
Operating Indication | Not provided | |||
Alarm Output | Not provided | |||
Remote ON/OFF (RC) | Not provided | |||
ISOLATION | input-Ouput - RC | AC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature) | ||
Input - FC | AC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature) | |||
Output RC-FC | AC500V 1 minute, Cutoff current = 25mA, DC500V 50MΩ min (At Room Temperature) | |||
ENVIRONMENT | Operating Tem., Humid. and Altitude | -10 to +60 °C, 20 - 90%RH (Non condensing) (Refer to Instruction Manual 3.2), 3,000m (10,000feet) max | ||
Storage Temp., Humid. And Altitude | -20 to + 75 °C, 20 - 90%RH (Non condensing), 9,000m (30,000feet) max | |||
Vibration | 10 - 55Hz, 19.6m/s2 (2G), 3minutes period, 60minutes each along X, Y and Z axis | |||
Impact | 196.1 m/s2 (20G), 11 ms, once each X, Y and Z axis | |||
SAFETY AND NOISE REGULATION | Agency Approvals | UL60950-1, C-UL (CSA60950-1 ), EN60950-1 Complies with DEN-AN | ||
Conducted Noise | Complies with FCC-B, VCCI-B, CISPR-B, EN55011-B, EN55022-B | |||
Harmonic Attenuator | Complies with IEC61000-3-2 | |||
OTHERS | Case Size/Weight | 84 x 48.5 x 180mm (3.31 x 1.91 x 7.09 inches) (W x H x D) / 590g max (with chassis & cover: 880g max) | ||
Cooling Method | Convection (Refer to Instruction Manual 3.2) |
Standard type
Chasis and cover type
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Height (mm) | Width (mm) | Depth (mm) | Output voltage variation (V) | Connector details | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,653.24 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | Internal fixed | - | NA | - | ||
฿ 6,994.89 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | Internal fixed | - | Peak current support (24V) | 12.5A | ||
฿ 3,085.49 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | Internal fixed | VH (J.S.T) input connector | Peak current support (24V) | 12.5A | ||
฿ 3,127.82 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | 21.6 to 26.4 | VH (J.S.T) input connector | Peak current support (24V) / with volume | 12.5A | ||
฿ 3,260.86 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | 21.6 to 26.4 | VH (J.S.T) input connector | Peak current support (24V) / with chassis / with volume | 12.5A | ||
฿ 4,902.62 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | 59 | 98 | 212 | Internal fixed | - | Peak current support (24V) / with chassis | 12.5A | ||
฿ 3,309.23 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | 59 | 98 | 212 | Internal fixed | VH (J.S.T) input connector | Peak current support (24V) / with chassis | 12.5A | ||
฿ 3,351.56 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | 59 | 98 | 212 | 21.6 to 26.4 | VH (J.S.T) input connector | Peak current support (24V) / with chassis / with volume | 12.5A | ||
฿ 2,982.69 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | Internal fixed | VH (J.S.T) input connector | NA | - | ||
฿ 3,025.02 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | 21.6 to 26.4 | VH (J.S.T) input connector | With volume | - | ||
฿ 3,115.73 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | Internal fixed | - | With chassis | - | ||
฿ 3,115.73 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | Internal fixed | VH (J.S.T) input connector | With chassis | - | ||
฿ 7,239.80 | SWITCHING POWER SUPPLY | 1 Piece(s) | 3 Day(s) | 10 | [With Cover] With Cover | 59 | 98 | 212 | Internal fixed | - | With chassis | - | ||
฿ 3,206.43 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | 59 | 98 | 212 | Internal fixed | VH (J.S.T) input connector | With chassis | - | ||
฿ 3,248.76 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | 59 | 98 | 212 | 21.6 to 26.4 | VH (J.S.T) input connector | with volume / With chassis | - | ||
฿ 3,248.76 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | 59 | 98 | 212 | 21.6 to 26.4 | - | with volume / With chassis | - | ||
฿ 3,025.02 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | 48.5 | 84 | 180 | 21.6 to 26.4 | - | With volume | - |
Loading...
Output power(W) | 240 | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Output voltage (Single only) | DC24V | Rated output current (single only)(A) | 10 | Input/output terminal shape | Connector |
Safety standards | CE / UL / CUL / TUV / CSA | Input Voltage(V) | AC85 to 132 | Maximum output power(W) | 240 |
Voltage settings reliability(V) | 23 to 25 | Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?