1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LGA100A Model 100W Single Output (LGA100A-12)

SWITCHING POWER SUPPLY

LGA100A Model 100W Single Output (LGA100A-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Single substrate/100V Input/compact (100W single output)
[Features]
· Miniaturization (footprint reduced by 38% compared with the past).
· With inrush current prevention circuit, overcurrent and overvoltage protection circuit.
· Common installation with LGA100A.
· Chassis cover, exclusive harness etc., full options
[Applications]
· Can be used for various general-purpose devices.

 
Part Number
LGA100A-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

฿ 3,702.89

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frameDC12V8.535.56215510211.5 to 12.5Internal fixed-NA-

Loading...

  1. 1

Basic Information

Output power(W) 100 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 132
Excess current protective circuit Available Excess voltage protective circuit Available