1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Switching Power Supply LFA240F Model 240W Single Output (LFA240F-48)

SWITCHING POWER SUPPLY

Switching Power Supply LFA240F Model 240W Single Output (LFA240F-48)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Single substrate/worldwide input/compact input (240W single output)
[Features]
· Wide input. (AC85-264V)-Equipped with a power factor correction circuit.
· Miniaturization (footprint reduced by 28% compared with the past) and common mounting with LGA240A.
· For reduced standby power (0.7W typ at 200 V AC) when remote control is off, set option "-R2".
· Harmonic current regulations (IEC61000-3-2) conforming.
· Chassis cover, exclusive harness etc., full options SEMIF47 spec compliance.
· Rated output power: A series with a range of 10 to 300W.
[Applications]
· Can be used for various general-purpose devices.

 
Part Number
LFA240F-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

฿ 3,712.57

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frameDC48V546.58418024046 to 50Internal fixed-NA-

Loading...

  1. 1

Basic Information

Output power(W) 240 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 264
Excess current protective circuit Available Excess voltage protective circuit Available