1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Switching Power Supplies LEP240F Model, 240 W Single Output, Peak Supported

SWITCHING POWER SUPPLY

Switching Power Supplies LEP240F Model, 240 W Single Output, Peak Supported
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,015.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Single circuit board type AC/DC converter LEP series, 240 W model.
[Features]
· Wide input. (85 to 264 V AC)
· A power factor corrector is built in.
· Supports approximately double the rated power during peak, suitable for mechatronics.
· Complies with harmonic current regulations. (IEC61000-3-2 compliant)
· Rated output power: series of 10~300 W.
[Applications]
· Can be used for various general applications.
· The product is recommended for devices seeking high productivity due to its connector input/output.

 
Part Number
LEP240F-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,015.19

SWITCHING POWER SUPPLY 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Shape Open frame Output power(W) 240 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC24V Rated output current (single only)(A) 10
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Height(mm) 45
Width(mm) 95 Depth(mm) 222 Input Voltage(V) AC85 to 264/DC120 to 370
Maximum output power(W) 240 Voltage settings reliability(V) 23 to 25 Excess current protective circuit Available
Excess voltage protective circuit Available Output voltage variation(V) 21.4 to 26.4 Other optional functions NA
Peak current(A) 20

Please check the type/dimensions/specifications of the part LEP240F-24 in the Switching Power Supplies LEP240F Model, 240 W Single Output, Peak Supported series.