1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply LEP100F Model 100W Single Output Peak Supported

Switching Power Supply LEP100F Model 100W Single Output Peak Supported
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,690.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Single substrate/worldwide input/peak correspondence
[Features]
· Wide input (85-264V), single output switching power supply.
· LEP series.
· Approximately twice the peak power rating, which is optimal for mechatronics.
· Single substrate (glass composite adopted).
· Compliant with harmonic current regulations (IEC61000-3-2 compliant).
· Wide input (AC85-264V).
· Remote control is possible (option).
[Applications]
· Ideal for mechatronic devices.

 
Part Number
LEP100F-24
LEP100F-24-SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Other optional functions

฿ 2,690.62

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10Open frameCE / UL / CUL / TUV / CSA3575222NA

฿ 2,871.26

SWITCHING POWER SUPPLY 1 Piece(s) Same day 10[With Cover] With Cover-4685252With chassis

Loading...

  1. 1

Basic Information

Output power(W) 100 Single/multi Single Input Voltage AC/DC
Output voltage (Single only) DC24V Rated output current (single only)(A) 4.2 Input/output terminal shape Connector
Input Voltage(V) AC85 to 264/DC120 to 370 Maximum output power(W) 100.8 Voltage settings reliability(V) 23 to 25
Excess current protective circuit Available Excess voltage protective circuit Available Output voltage variation(V) 21.4 to 26.4
Peak current(A) 7