(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• ADA750F Series Model 750W Single Output AC-DC Power Supplies Enclosed Type.
• Compliant standard UL60950-1, C-UL(CSA60950-1), EN62368-1 Complies with DEN-AN.
• Input Frequency: 50/60 (47-63) or DC.
• Power output only 1 output power level is 750 Watt.
• Output voltage are DC (Direct current), 4 output voltage levels 24, 30, 36 and DC48V.
• Input voltage are DC (Direct current) and AC (Alternating current) AC85 - 264V.
(1 phase) or DC120 - 350V.
• Protection Circuit: Overcurrent and Overvoltage protection.
• OPERATING INDICATION: LED (Green color).
• Cooling method that is convection cooling or forced air.
Product picture of ADA750F model
Ordering information
- | Model | ADA750F-24 | ADA750F-30 | ADA750F-36 | ADA750F-48 | |
---|---|---|---|---|---|---|
INPUT | Voltage (V) | AC85 - 264 1 ⌀ or DC 120 - 350 (AC64 or DC90 optionally available *6) | ||||
Frequency (Hz) | 50/60 (47 - 63) or DC | |||||
Efficiency (%) | ACIN 100V | 86typ (lo=100%) | 86typ (lo=100%) | 87typ (lo=100%) | 87typ (lo=100%) | |
ACIN 200V | 88typ (lo=100%) | 88typ (lo=100%) | 89typ (lo=100%) | 89typ (lo=100%) | ||
Power Factor | ACIN 100V | 0.99typ (lo=100%) | ||||
ACIN 200V | 0.98typ (lo=100%) | |||||
Inrush Current (A) | ACIN 100V | 20typ (lo=100%) (More than 3sec.to re-start) | ||||
ACIN 200V | 40typ (lo=100%) (More than 3sec.to re-start) | |||||
Leakage Current (mA) | 0.75max (60Hz, According to IEC60950 and DE N-A N) (lo=100%) | |||||
OUTPUT | Voltage (V) | 24 | 30 | 36 | 48 | |
Current (A) | ACIN 100V | 17 (Peak 42) convection | 13.5 (Peak 33.5) convection | 11 (Peak 28) convection | 8 (Peak 21) convection | |
ACIN 100V | 25 (Peak 42) forced air | 20 (Peak 33.5) forced air | 16.5 (Peak 28) forced air | 12.5 (Peak 21) forced air | ||
ACIN 200V | 19 (Peak 63) convection | 15 (Peak 50) convection | 12.5 (Peak 42) convection | 9 (Peak 31.5) convection | ||
ACIN 200V | 31.5 (Peak 63) forced air | 24.5 (Peak 50) forced air | 20.5 (Peak 42) forced air | 15.5 (Peak 31.5) forced air | ||
Line Regulation (mV) | 96max | 120max | 144max | 192max | ||
Load Regulation (mV) | 150max | 180max | 240max | 300max | ||
Ripple (mVp-p) | 0 to +50 °C | 120max | 160max | 200max | 200max | |
-10 to 0 °C | 160max | 230max | 260max | 300max | ||
Ripple Noise (mVp-p) | 0 to +50 °C | 150max | 190max | 230max | 250max | |
-10 to 0 °C | 180max | 250max | 280max | 400max | ||
Tempearature Regulation (mv) | 0 to +50 °C | 240max | 300max | 360max | 480max | |
Drift (mV) | 96max | 120max | 144max | 192max | ||
Start-up Time (ms) | 500max (ACIN 100V, lo= 100%) | |||||
Hold-up Time (ms) | 20typ (ACIN 100V, lo= 100%) | |||||
Output Voltage Adjustment Range (V) | 21.6-27.0 | 27.0-33.0 | 33.0-41.0 | 24.0-52.8 | ||
Output Voltage Setting (V) | 23.5-24.5 | 29.0-31.0 | 35.0-37.0 | 47.0-49.0 | ||
PROTECTION CIRCUIT AND OTHERS | Overcurrent Protection | Work over 101% of peak current and recovers automatically | ||||
Overvoltage Protection | 31 - 34.5 | 40 - 48 | 51 - 60 | 64 - 76 | ||
Operating Indication | LED (Green) | |||||
Alarm Output | Detecting low input voltage(PF), detecting low output voltage(LV). (Optional : -W, refer to Instruction Manual 5) | |||||
Remote ON/OFF (RC) | Requirement for external source (Option : -R, refer to Instruction Manual 5) | |||||
ISOLATION | input-Ouput - RC | AC3,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature) | ||||
Input - FC | AC2,000V 1 minute, Cutoff current = 10mA, DC500V 50MΩ min (At Room Temperature) | |||||
Output RC-FC | AC500V 1 minute, Cutoff current = 100mA, DC500V 50MΩ min (At Room Temperature) | |||||
ENVIRONMENT | Operating Tem., Humid. and Altitude | -10 to +71 °C , 20 - 90%RH ( Non condensing) (Refer to DERATING CURVE), 3,000m (10,000feet) max | ||||
Storage Temp., Humid. And Altitude | -20 to + 75 °C, 20 - 90%RH ( Non condensing), 9,000m (30,000feet) max | |||||
Vibration | 10 - 55Hz, 19.6m/s2 (2G), 3 minutes period, 60minutes each along X, Y and Z axis | |||||
Impact | 196.1 m/s2 (20G), 11 ms, once each X, Y and Z axis | |||||
SAFETY AND NOISE REGULATION | Agency Approvals | UL60950-1, C-UL(CSA60950-1 ), EN60950-1, EN60065, EN50178 Complies with DEN-AN and IEC60950-1 (At only AC input) | ||||
Conducted Noise | Complies with FCC-B, C1SPR22-B, EN55022-B, VCCI-B | |||||
Harmonic Attenuator | Complies with IEC61000-3-2 | |||||
OTHERS | Case Size/Weight | 70 X 127 X 230mm (2.76 X 5 X 9.06 inches) (W X H XD) (without terminal block) 11.9kg max | ||||
Cooling Method | Convection/Forced air |
Part Number |
---|
ADA750F-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 21,627.49 | SWITCHING POWER SUPPLY | 1 Piece(s) | 3 Day(s) | 10 |
Loading...
Shape | With Cover | Output power(W) | 750 | Single/multi | Single |
---|---|---|---|---|---|
Input Voltage | AC/DC | Output voltage (Single only) | DC24V | Rated output current (single only)(A) | 31.5 |
Input/output terminal shape | Terminal Block | Included Function | Parallel | Safety standards | CE / UL / CUL / TUV / CSA |
Height(mm) | 127 | Width(mm) | 70 | Depth(mm) | 230 |
Input Voltage(V) | AC85 to 264/DC120 to 350 | Voltage settings reliability(V) | 23.5 to 24.5 | Excess current protective circuit | Available |
Excess voltage protective circuit | Available | Output voltage variation(V) | 21.6 to 27 | Other optional functions | NA |
Peak current(A) | 63A (AC input 200 V) |
Please check the type/dimensions/specifications of the part ADA750F-24 in the ADA750F Model 750W Single Output series.
How can we improve?
How can we improve?