1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ADA1000F Model 1000W Single Output

SWITCHING POWER SUPPLY

ADA1000F Model 1000W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

ADA stabilized power supply that is ideal for mechatronics such as solenoids.
[Features]
· World wide input/peak correspondence (1000W single output)
· A motor specialized for output voltages of 24 V or higher, with the concept of high power and peak power.
· Achieves output of 600W with natural air cooling and about 1000W with forced air cooling.
· A product that provides the peak current required when starting the motor even with natural air cooling.
· It can also be used as a 1000W power supply by installing an optional fan.
[Applications]
· Ideal for driving motors, solenoids, etc.

 
Part Number
ADA1000F-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 27,350.00

SWITCHING POWER SUPPLY 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Shape With Cover Output power(W) 1,000 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC24V Rated output current (single only)(A) 42
Input/output terminal shape Terminal Block Included Function Parallel Safety standards CE / UL / CUL / TUV / CSA
Height(mm) 127 Width(mm) 75 Depth(mm) 280
Input Voltage(V) AC85 to 264/DC120 to 350 Voltage settings reliability(V) 23.5 to 24.5 Excess current protective circuit Available
Excess voltage protective circuit Available Output voltage variation(V) 21.6 to 27 Other optional functions NA
Peak current(A) 83A (AC input 200 V)

Please check the type/dimensions/specifications of the part ADA1000F-24 in the ADA1000F Model 1000W Single Output series.