(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses a super bright surface light emitting super LED unit to improve visibility and safety.
[Features]
· Uses a super bright surface light emitting super LED. Color arrangements can be easily changed on split illumination types.
· The spring-up terminals save wiring time and achieve an integrated structure between the terminal cover and main body, and a screw dropout prevention structure.
· Name plate work is easy, and name plate films can be inserted to respond immediately to sudden changes in the display specifications.
· Measures in place to prevent incorrect illumination (dim illumination) due to leakage currents or induced voltage.
· UL, c-UL and DEMKO certified.
· Compliant with EN standards.
Part Number |
---|
SLD48N-3TH1BGGS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Shape | Rated Voltage (V) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Shape | Input type | Color plate size | Illumination surface | Illumination color (1) | Divided illumination color (2) | Divided illumination color (3) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Green | Green | Blue | - |
Loading...
Light Source | LED | Terminal shape | Screw terminal | Main Body Color | Black |
---|
How can we improve?
How can we improve?