(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses a super bright surface light emitting super LED unit to improve visibility and safety.
[Features]
· Uses a super bright surface light emitting super LED. Color arrangements can be easily changed on split illumination types.
· The spring-up terminals save wiring time and achieve an integrated structure between the terminal cover and main body, and a screw dropout prevention structure.
· Name plate work is easy, and name plate films can be inserted to respond immediately to sudden changes in the display specifications.
· Measures in place to prevent incorrect illumination (dim illumination) due to leakage currents or induced voltage.
· UL, c-UL and DEMKO certified.
· Compliant with EN standards.
Part Number |
---|
SLD72N-1TH2BW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Shape | Rated Voltage (V) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Shape | Input type | Color plate size | Illumination surface | Illumination color (1) | Divided illumination color (2) | Divided illumination color (3) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,830.00 ฿ 2,898.48 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 67 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 46 | 72 | 77.1 | For incorporating into LED unit main body | Elongated shape | Transformer type | 27 x 63 x 1mm | Full scale illumination | Milk White | NA | NA | - |
Loading...
Light Source | LED | Terminal shape | Screw terminal | Main Body Color | Black |
---|
Please check the type/dimensions/specifications of the part SLD72N-1TH2BW in the SLDN Series Display Light series.
Part Number |
---|
SLD30N-1DH2BPW |
SLD30N-1DH2BR |
SLD30N-1DH2BW |
SLD72N-1TH2BY |
SLD72N-2DH2BAG |
SLD72N-2DH2BGR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Hole Size | Shape | Rated Voltage (V) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Shape | Input type | Color plate size | Illumination surface | Illumination color (1) | Divided illumination color (2) | Divided illumination color (3) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,445.00 | 1 Piece(s) | 98 Day(s) | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / CUL / UL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Pure White | NA | NA | - | ||
฿ 1,696.67 | 1 Piece(s) | 98 Day(s) | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / CUL / UL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Red. | NA | NA | - | ||
฿ 1,701.67 | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / CUL / UL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Milk White | NA | NA | - | ||
฿ 4,820.00 | 1 Piece(s) | Quote | [Square Hole] 31 x 67 | Elongated | [Other] AC200/220V | CE / CUL / UL / CSA | 46 | 72 | 77.1 | For incorporating into LED unit main body | Elongated shape | Transformer type | 27 x 63 x 1mm | Full scale illumination | Yellow | NA | NA | - | ||
฿ 3,690.00 | 1 Piece(s) | Quote | [Square Hole] 31 x 67 | Elongated | AC/DC24V | CE / CUL / UL / CSA | 46 | 72 | 60.3 | Types supplied with LED unit | Elongated shape | Direct type | 27 x 31.5 x 1mm | 2-division | Amber | Green | NA | - | ||
฿ 3,690.00 | 1 Piece(s) | Same day | [Square Hole] 31 x 67 | Elongated | AC/DC24V | CE / CUL / UL / CSA | 46 | 72 | 60.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 27 x 31.5 x 1mm | 2-division | Green | Red | NA | - |
How can we improve?
How can we improve?