1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SLDN Series Display Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

SLDN Series Display Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a super bright surface light emitting super LED unit to improve visibility and safety.

[Features]
· Uses a super bright surface light emitting super LED. Color arrangements can be easily changed on split illumination types.
· The spring-up terminals save wiring time and achieve an integrated structure between the terminal cover and main body, and a screw dropout prevention structure.
· Name plate work is easy, and name plate films can be inserted to respond immediately to sudden changes in the display specifications.
· Measures in place to prevent incorrect illumination (dim illumination) due to leakage currents or induced voltage.
· UL, c-UL and DEMKO certified.
· Compliant with EN standards.

 
Part Number
SLD30N-1DHM2BR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Size Shape Rated Voltage
(V)
Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Shape Input type Color plate size Illumination surface Illumination color (1) Divided illumination color (2) Divided illumination color (3) Note

฿ 1,850.00

฿ 1,110.19

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Square Hole] 31 x 31[Square] Corner.DC24VCE / UL / CUL / CSA463664For incorporating into LED unit main bodyRectangularDirect type27 x 27 x 1mmFull-surface illumination/includes check terminalRed.NANA-

Loading...

  1. 1

Basic Information

Light Source LED Terminal shape Screw terminal Main Body Color Black

Please check the type/dimensions/specifications of the part SLD30N-1DHM2BR in the SLDN Series Display Light series.

Products with similar specification

Part Number
SLD30N-1DH2BPW
SLD30N-1DH2BR
SLD30N-1DH2BW
SLD30N-1DHM2BS
SLD30N-1DHM2BY
SLD30N-1DW2BRG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Hole Size Shape Rated Voltage
(V)
Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Shape Input type Color plate size Illumination surface Illumination color (1) Divided illumination color (2) Divided illumination color (3) Note

฿ 2,445.00

1 Piece(s) 98 Day(s) [Square Hole] 31 x 31[Square] Corner.AC/DC24VCE / CUL / UL / CSA463660For incorporating into LED unit main bodyRectangularDirect type27 x 27 x 1mmFull scale illuminationPure WhiteNANA-

฿ 1,696.67

1 Piece(s) 98 Day(s) [Square Hole] 31 x 31[Square] Corner.AC/DC24VCE / CUL / UL / CSA463660For incorporating into LED unit main bodyRectangularDirect type27 x 27 x 1mmFull scale illuminationRed.NANA-

฿ 1,701.67

1 Piece(s) Same day [Square Hole] 31 x 31[Square] Corner.AC/DC24VCE / CUL / UL / CSA463660For incorporating into LED unit main bodyRectangularDirect type27 x 27 x 1mmFull scale illuminationMilk WhiteNANA-

฿ 2,603.34

1 Piece(s) Same day [Square Hole] 31 x 31[Square] Corner.DC24VCE / CUL / UL / CSA463664For incorporating into LED unit main bodyRectangularDirect type27 x 27 x 1mmFull-surface illumination/includes check terminalBlueNANA-

฿ 1,850.00

1 Piece(s) Same day [Square Hole] 31 x 31[Square] Corner.DC24VCE / CUL / UL / CSA463664For incorporating into LED unit main bodyRectangularDirect type27 x 27 x 1mmFull-surface illumination/includes check terminalYellowNANA-

฿ 2,410.00

1 Piece(s) 98 Day(s) [Square Hole] 31 x 31[Square] Corner.AC/DC24VCE / CUL / UL / CSA463664For incorporating into LED unit main bodyRectangularDirect type27 x 27 x 1mmTwo-color full switchingRed/GreenNANATwo-color, full-surface, red and green color switchable type.