(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses a super bright surface light emitting super LED unit to improve visibility and safety.
[Features]
· Uses a super bright surface light emitting super LED. Color arrangements can be easily changed on split illumination types.
· The spring-up terminals save wiring time and achieve an integrated structure between the terminal cover and main body, and a screw dropout prevention structure.
· Name plate work is easy, and name plate films can be inserted to respond immediately to sudden changes in the display specifications.
· Measures in place to prevent incorrect illumination (dim illumination) due to leakage currents or induced voltage.
· UL, c-UL and DEMKO certified.
· Compliant with EN standards.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Shape | Rated Voltage (V) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Shape | Input type | Color plate size | Illumination surface | Illumination color (1) | Divided illumination color (2) | Divided illumination color (3) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,107.00 ฿ 2,898.72 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 31 x 31 | [Square] Corner. | [Other] DC110V | - | 46 | 36 | 88 | For incorporating into LED unit main body | Rectangular | DC-DC converter type | 27 x 27 x 1mm | Full scale illumination | Blue | NA | NA | - | ||
฿ 1,696.67 ฿ 1,197.51 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 1,696.67 ฿ 1,018.17 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Green | NA | NA | - | ||
฿ 2,445.00 ฿ 1,725.68 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Pure White | NA | NA | - | ||
฿ 1,696.67 ฿ 1,197.51 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Red. | NA | NA | - | ||
฿ 1,701.67 ฿ 1,021.17 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Milk White | NA | NA | - | ||
฿ 1,697.00 ฿ 1,197.57 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 46 | 36 | 60 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full scale illumination | Yellow | NA | NA | - | ||
฿ 1,850.00 ฿ 1,110.19 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | DC24V | CE / UL / CUL / CSA | 46 | 36 | 64 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full-surface illumination/includes check terminal | Green | NA | NA | - | ||
฿ 1,850.00 ฿ 1,110.19 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | DC24V | CE / UL / CUL / CSA | 46 | 36 | 64 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full-surface illumination/includes check terminal | Red. | NA | NA | - | ||
฿ 2,603.34 ฿ 1,562.26 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | DC24V | CE / UL / CUL / CSA | 46 | 36 | 64 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full-surface illumination/includes check terminal | Blue | NA | NA | - | ||
฿ 1,850.00 ฿ 1,110.19 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | DC24V | CE / UL / CUL / CSA | 46 | 36 | 64 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Full-surface illumination/includes check terminal | Yellow | NA | NA | - | ||
฿ 2,410.00 ฿ 1,700.98 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Square Hole] 31 x 31 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 46 | 36 | 64 | For incorporating into LED unit main body | Rectangular | Direct type | 27 x 27 x 1mm | Two-color full switching | Red/Green | NA | NA | Two-color, full-surface, red and green color switchable type. | ||
฿ 2,410.00 ฿ 1,701.22 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC100/110V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 3,165.00 ฿ 1,899.32 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC100/110V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Pure White | NA | NA | - | ||
฿ 2,410.00 ฿ 1,701.22 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC100/110V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Red. | NA | NA | - | ||
฿ 2,416.67 ฿ 1,450.24 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC100/110V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Milk White | NA | NA | - | ||
฿ 2,410.00 ฿ 1,700.98 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 2,410.00 ฿ 1,701.22 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Green | NA | NA | - | ||
฿ 2,410.00 ฿ 1,700.98 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Red. | NA | NA | - | ||
฿ 3,165.00 ฿ 2,234.17 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Blue | NA | NA | - | ||
฿ 2,416.67 ฿ 1,450.24 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 31 x 31 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 46 | 36 | 76.8 | For incorporating into LED unit main body | Rectangular | Transformer type | 27 x 27 x 1mm | Full scale illumination | Milk White | NA | NA | - | ||
฿ 3,503.00 ฿ 2,472.77 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] DC110V | - | 50 | 40 | 88.3 | For incorporating into LED unit main body | Rectangular | DC-DC converter type | 31 x 31 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 4,260.00 ฿ 3,007.13 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] DC110V | - | 50 | 40 | 88.3 | For incorporating into LED unit main body | Rectangular | DC-DC converter type | 31 x 31 x 1mm | Full scale illumination | Blue | NA | NA | - | ||
฿ 2,072.00 ฿ 1,462.42 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 50 | 40 | 60.3 | For incorporating into LED unit main body | Rectangular | Direct type | 31 x 31 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 2,072.00 ฿ 1,462.42 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 50 | 40 | 60.3 | For incorporating into LED unit main body | Rectangular | Direct type | 31 x 31 x 1mm | Full scale illumination | Green | NA | NA | - | ||
฿ 2,167.00 ฿ 1,529.47 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 50 | 40 | 60.3 | For incorporating into LED unit main body | Rectangular | Direct type | 31 x 31 x 1mm | Full scale illumination | Pure White | NA | NA | - | ||
฿ 2,071.67 ฿ 1,243.21 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 35 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 50 | 40 | 60.3 | For incorporating into LED unit main body | Rectangular | Direct type | 31 x 31 x 1mm | Full scale illumination | Red. | NA | NA | - | ||
฿ 2,076.67 ฿ 1,246.21 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 35 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 50 | 40 | 60.3 | For incorporating into LED unit main body | Rectangular | Direct type | 31 x 31 x 1mm | Full scale illumination | Milk White | NA | NA | - | ||
฿ 3,015.00 ฿ 2,128.29 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | AC/DC24V | CE / UL / CUL / CSA | 50 | 40 | 64.3 | For incorporating into LED unit main body | Rectangular | Direct type | 31 x 31 x 1mm | Two-color full switching | Red/Green | NA | NA | Two-color, full-surface, red and green color switchable type. | ||
฿ 2,783.00 ฿ 1,964.80 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 40 | 77.1 | For incorporating into LED unit main body | Rectangular | Transformer type | 31 x 31 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 2,783.00 ฿ 1,964.80 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 40 | 77.1 | For incorporating into LED unit main body | Rectangular | Transformer type | 31 x 31 x 1mm | Full scale illumination | Red. | NA | NA | - | ||
฿ 2,783.00 ฿ 1,964.80 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 40 | 77.1 | For incorporating into LED unit main body | Rectangular | Transformer type | 31 x 31 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 2,783.00 ฿ 1,964.80 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 40 | 77.1 | For incorporating into LED unit main body | Rectangular | Transformer type | 31 x 31 x 1mm | Full scale illumination | Green | NA | NA | - | ||
฿ 2,877.00 ฿ 2,030.59 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 40 | 77.1 | For incorporating into LED unit main body | Rectangular | Transformer type | 31 x 31 x 1mm | Full scale illumination | Pure White | NA | NA | - | ||
฿ 2,783.00 ฿ 1,964.80 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 40 | 77.1 | For incorporating into LED unit main body | Rectangular | Transformer type | 31 x 31 x 1mm | Full scale illumination | Red. | NA | NA | - | ||
฿ 2,790.00 ฿ 1,674.28 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 35 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 40 | 77.1 | For incorporating into LED unit main body | Rectangular | Transformer type | 31 x 31 x 1mm | Full scale illumination | Milk White | NA | NA | - | ||
฿ 2,783.00 ฿ 1,964.80 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 35 | [Square] Corner. | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 40 | 77.1 | For incorporating into LED unit main body | Rectangular | Transformer type | 31 x 31 x 1mm | Full scale illumination | Yellow | NA | NA | - | ||
฿ 7,100.00 ฿ 5,011.89 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] DC110V | - | 50 | 80 | 88.3 | For incorporating into LED unit main body | Elongated shape | DC-DC converter type | 31 x 71 x 1mm | Full scale illumination | Pure White | NA | NA | - | ||
฿ 4,143.00 ฿ 2,924.54 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 60.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 4,143.34 ฿ 2,486.42 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 60.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full scale illumination | Green | NA | NA | - | ||
฿ 5,646.67 ฿ 3,388.57 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 60.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full scale illumination | Pure White | NA | NA | - | ||
฿ 4,143.34 ฿ 2,486.42 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 60.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full scale illumination | Red. | NA | NA | - | ||
฿ 5,646.67 ฿ 3,388.57 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 60.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full scale illumination | Blue | NA | NA | - | ||
฿ 4,143.34 ฿ 2,924.37 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 60.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full scale illumination | Yellow | NA | NA | - | ||
฿ 4,525.00 ฿ 3,194.20 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | DC24V | CE / UL / CUL / CSA | 50 | 80 | 64.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full-surface illumination/includes check terminal | Amber | NA | NA | - | ||
฿ 4,525.00 ฿ 2,715.45 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | DC24V | CE / UL / CUL / CSA | 50 | 80 | 64.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full-surface illumination/includes check terminal | Red. | NA | NA | - | ||
฿ 6,028.34 ฿ 3,617.61 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | DC24V | CE / UL / CUL / CSA | 50 | 80 | 64.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Full-surface illumination/includes check terminal | Blue | NA | NA | - | ||
฿ 6,215.00 ฿ 4,386.55 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 98 Day(s) | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 64.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 71 x 1mm | Two-color full switching | Red/Green | NA | NA | Two-color, full-surface, red and green color switchable type. | ||
฿ 5,575.00 ฿ 3,935.39 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | For incorporating into LED unit main body | Elongated shape | Transformer type | 31 x 71 x 1mm | Full scale illumination | Amber | NA | NA | - | ||
฿ 4,525.00 ฿ 3,194.20 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 60.3 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 35.5 x 1mm | 2-division | Amber | Yellow | NA | - | ||
฿ 4,525.00 ฿ 3,194.20 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 60.3 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 35.5 x 1mm | 2-division | Red | Green | NA | - | ||
฿ 5,877.00 ฿ 4,147.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Amber | Green | NA | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Green | Pure White | NA | - | ||
฿ 5,877.00 ฿ 4,147.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Green | Yellow | NA | - | ||
฿ 6,632.00 ฿ 4,680.87 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Red | Blue | NA | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Amber | Pure White | NA | - | ||
฿ 5,877.00 ฿ 4,147.99 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | For incorporating into LED unit main body | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Green | Red | NA | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Pure White | Pure White | NA | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Pure White | Yellow | NA | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 77.1 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 35.5 x 1mm | 2-division | Blue | Blue | NA | - | ||
฿ 4,898.00 ฿ 3,457.50 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Amber | Amber | Amber | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Amber | Amber | Pure White | - | ||
฿ 4,898.00 ฿ 3,457.50 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Amber | Green | Red | - | ||
฿ 4,898.34 ฿ 2,939.49 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | For incorporating into LED unit main body | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Green | Amber | Red | - | ||
฿ 4,898.00 ฿ 3,457.50 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Green | Red | Red | - | ||
฿ 4,898.00 ฿ 3,457.50 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Green | Yellow | Yellow | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Pure White | Blue | Blue | - | ||
฿ 4,898.34 ฿ 2,939.49 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Red | Red | Red | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | AC/DC24V | CE / UL / CUL / CSA | 50 | 80 | 58.6 | Types supplied with LED unit | Elongated shape | Direct type | 31 x 23.5 x 1mm | 3-Division | Blue | Blue | Yellow | - | ||
฿ 6,178.34 ฿ 3,707.62 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Amber | Green | - | ||
฿ 6,178.00 ฿ 4,361.05 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Green | Green | - | ||
฿ 6,178.00 ฿ 4,361.05 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Green | Red | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Blue | Yellow | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Yellow | Yellow | - | ||
฿ 6,178.00 ฿ 4,361.05 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Green | Green | Red | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Green | Green | Blue | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Green | Blue | Yellow | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Pure White | Pure White | Blue | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Pure White | Blue | Yellow | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC100/110V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Red | Red | Blue | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Amber | Blue | - | ||
฿ 6,178.00 ฿ 4,361.05 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Green | Green | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Green | Blue | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Green | Yellow | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Amber | Blue | Yellow | - | ||
฿ 6,178.34 ฿ 3,707.62 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | For incorporating into LED unit main body | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Green | Amber | Red | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Green | Pure White | Yellow | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Pure White | Red | Blue | - | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Pure White | Blue | Blue | - | ||
฿ 6,178.00 ฿ 4,361.05 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square Hole] 35 x 75 | Elongated | [Other] AC200/220V | CE / UL / CUL / CSA | 50 | 80 | 87.8 | Types supplied with LED unit | Elongated shape | Transformer type | 31 x 23.5 x 1mm | 3-Division | Yellow | Yellow | Yellow | - |
Loading...
Light Source | LED | Terminal shape | Screw terminal | Main Body Color | Black |
---|
How can we improve?
How can we improve?