MC Series Pilot Light

Brand :
IDEC

Caution

    Product Description

    [Features]
    · Super bright LED lamp or incandescent lamp illumination.
    · Rectangular and square body pilot lights for ease of use and safety.
    · Compatible with both LED and incandescent lamps.
    · Super-bright LED improves visibility and saves energy.
    · Removable contact blocks promote easy PC board mounting.
    · Snap-action switching contacts for excellent operation feel.
    · The solder terminal accepts quick connect receptacles enhancing safety and enabling easy wiring.
    · Illumination face division: Full to 4-way split or 2-way split (MC2D type). Lens and color screens can be changed easily without the need for removal of power, because contacts are not operated when the lens is first inserted into the housing.
    · UL and c-UL certified.
    · Compliant with EN (European) standards.
    · CCC (excluding pilot light).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MC3D-P00FN | MC Series Pilot Light | IDEC | MISUMI Thailand