1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FC Series, Electromagnetic Contact (FC-3 コイルAC200V 2A)

CIRCIT BRAEAKER

FC Series, Electromagnetic Contact (FC-3 コイルAC200V 2A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Because the electrical durability is a quarter of a million times and mechanical durability is 1 million times, it is the best electromagnetic contact for low-frequency-closing consumer equipment and light work.·

Part Number
FC-3 コイルAC200V 2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Operating method/Operating specifications Frame

฿ 5,200.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 19/4011/50AC2002aCCC89.554.591.5Alternating Current Operation Type3

Loading...

  1. 1

Basic Information

Operating Method Irreversible form

Please check the type/dimensions/specifications of the part FC-3 コイルAC200V 2A in the FC Series, Electromagnetic Contact series.

Products with similar specification

Part Number
FC-0 コイルAC200V 1B
FC-0 コイルAC220V 1A
FC-0 コイルAC220V 1B
FC-3 コイルAC200V 2B
FC-3 コイルAC240V 1A1B
FC-4 コイルAC100V 1A1B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Operating method/Operating specifications Frame

฿ 1,148.33

1 Piece(s) 61 Day(s) 2.2/62.2/12AC2001bCCC316257Alternating Current Operation Type0

฿ 1,216.67

1 Piece(s) 61 Day(s) 2.2/62.2/12AC2201aCCC316257Alternating Current Operation Type0

฿ 1,216.67

1 Piece(s) 61 Day(s) 2.2/62.2/12AC2201bCCC316257Alternating Current Operation Type0

฿ 5,200.00

1 Piece(s) 61 Day(s) 19/4011/50AC2002bCCC89.554.591.5Alternating Current Operation Type3

฿ 5,500.00

1 Piece(s) 61 Day(s) 19/4011/50AC2401a1bCCC89.554.591.5Alternating Current Operation Type3

฿ 8,050.00

1 Piece(s) 61 Day(s) 30/6515/65AC1001a1bCCC9270104Alternating Current Operation Type4