DO64 point

Brand :
INTERFACE

Caution

    Product Description

    [Features]
    · 3.3V signal environment with 64 points high current open collector output (sink type) CPZ series CompactPCI digital output interface module. Since this module has built-in insulation power supply, it is not necessary to supply external power to this module. (The power supply of the external load circuit is necessary.) The output is a wide range type compatible with DC+5V to DC+50V. Data can be output in synchronization with the external circuit with an output handshake circuit. Supports reset signal output and external reset signal input. In addition, it has an interval timer.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PCI-2430C | DO64 point | INTERFACE | MISUMI Thailand