1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DMA forwarding GPIB 1CH

DMA forwarding GPIB 1CH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,544.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DMA transfer GPIB 1CH type

[Features]
· 1 channel IEEE488 compliant CompactPCI GP-IB interface module. By installing the original controller, high speed at a low price can be achieved. This module supports DMA transfer by the bus master method. It implements high-speed continuous sampling without imposing load on the CPU and provides high performance and high-speed data transfer in a multitask environment. Depending on software GPC-4301N, it can be used from LabVIEW.

 
Part Number
LPC-432101
PCI-4301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPCI bracket Dimension width
(mm)
LED

฿ 12,579.84

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Low Profile64.4-

฿ 12,544.43

RELATION PC EXPANSION BOARD 1 Piece(s) 3 Day(s) 10Standard106.683-Point (I/O access, GP-IB access, general)

Loading...

  1. 1

Basic Information

Type GPIB Bus PCI Dimension length(mm) 119.9
Channel(Channel) 1 Insulation Non-Insulated Transmitting method 1 Data 8-bit parallel
Transmitting method 2 3-way handshake scheme Maximum transfer speed (MB/S)(MB/S) 1.1 Maximum Transfer Distance 1 Cable total 20 m max.
Maximum Transfer Distance 2 Space between equipment 4 m max. Maximum number of connected devices(Units) 15 Interrupt Function 1 points